You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: Tina 1A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

Tina 1A

General Information

  • Extended Product Type:
    Tina 1A
  • Product ID:
    2TLA020054R0000
  • EAN:
    7350024451825
  • Catalog Description:
    Tina 1A DYNlink connection accessory
  • Long Description:
    Tina 1A blind plug is connected to the unused M12 connectors of the connection blocks Tina 4A or Tina 8A. M12-5 male connector.

    The Tina devices adapt the DYNlink safety circuit in Vital, Pluto and B&R X20 to safety components with mechanical contacts, such as E-stops, switches and light beams/curtains with dual outputs.

    Tina is available in several versions depending on the type of safety component that is connected to the Vital, Pluto or B&R X20 circuit.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    8544429090
  • Product Main Type:
    Tina
  • Product Name:
    DYNlink connection accessory

Popular Downloads

Dimensions

  • Product Net Depth / Length:
    15 mm
  • Product Net Height:
    23 mm
  • Product Net Width:
    48 mm
  • Product Net Weight:
    0.016 kg

Technical

  • Suitable For:
    Tina 4A
    Tina 8A

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    60 mm
  • Package Level 1 Depth / Length:
    90 mm
  • Package Level 1 Height:
    0.015 m
  • Package Level 1 Gross Weight:
    0.02 kg
  • Package Level 1 EAN:
    7350024451825

Classifications

  • eClass:
    V11.1 : 27143145
  • ETIM 7:
    EC001584 - I/O device for bus system
  • ETIM 8:
    EC001584 - I/O device for bus system
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • UNSPSC:
    39122221
  • Object Classification Code:
    T
  • E-Number (Finland):
    2307380
  • E-Number (Sweden):
    3861368
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links