You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: Tina 2A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

Tina 2A

General Information

  • Extended Product Type:
    Tina 2A
  • Product ID:
    2TLA020054R0100
  • EAN:
    7350024451832
  • Catalog Description:
    Tina 2A DYNlink adapter
  • Long Description:
    Tina 2A is used for adaptation of devices with two positively driven force-guided contacts like emergency stop buttons and key switches, to the DYNlink solution. Tina 2A is mounted directly on the device enclosure to a M20 cable entry.

    Tina is available in several versions depending on the type of safety component that is connected to the Vital, Pluto or B&R X20 circuit.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    8544429090
  • Product Main Type:
    Tina
  • Product Name:
    DYNlink adapter

Popular Downloads

Dimensions

  • Product Net Depth / Length:
    24 mm
  • Product Net Height:
    24 mm
  • Product Net Width:
    43 mm
  • Product Net Weight:
    0.022 kg

Technical

  • Suitable For:
    Pluto AS-i v2
    Pluto A20 v2
    Pluto B20 v2
    Pluto B22
    Pluto B42 AS-i
    Pluto B46 v2
    Pluto D20
    Pluto D45
    Pluto D45 (Harsh Env)
    Pluto O2
    Pluto S20 v2
    Pluto S46 v2
    Vital 1
    B&R X20

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Depth / Length:
    170 mm
  • Package Level 1 Height:
    0.01 m
  • Package Level 1 Gross Weight:
    0.03 kg
  • Package Level 1 EAN:
    7350024451832

Classifications

  • eClass:
    V11.1 : 27143145
  • ETIM 7:
    EC001584 - I/O device for bus system
  • ETIM 8:
    EC001584 - I/O device for bus system
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • UNSPSC:
    39122221
  • Object Classification Code:
    T
  • E-Number (Finland):
    2307381
  • E-Number (Sweden):
    3861350
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links