You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: M12-3A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

M12-3A

General Information

  • Extended Product Type:
    M12-3A
  • Product ID:
    2TLA020055R0000
  • EAN:
    7350024452259
  • Catalog Description:
    M12-3A Connection accessory
  • Long Description:
    M12-3A is a M12 Y-connector for series connection of DYNlink devices such as Eden sensors, Smile Tina and Inca Tina emergency stop buttons, and Tina adapters. Connector #2 is a M12-5 female connector for connection of the safety device, connector #1 ia a M12-5 male connector for connection of +24VDC, 0V and the incoming DYNlink signal and connector #3 is a M12-5 female connector for continuation of the circuit towards another DYNlink safety device or safety controller/PLC.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    8538909999

Popular Downloads

Dimensions

  • Product Net Depth / Length:
    20 mm
  • Product Net Height:
    40 mm
  • Product Net Width:
    35 mm
  • Product Net Weight:
    0.02 kg

Technical

  • Suitable For:
    Magne 3A
    Magne 3B
    Adam DYN-Info M12-5
    Adam DYN-Reset M12-5

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    X
  • ETIM 4:
    EC002638 - Cable connector
  • ETIM 5:
    EC002638 - Cable connector
  • ETIM 6:
    EC002925 - Sensor-actuator adapting connector
  • ETIM 7:
    EC002925 - Sensor actuator adapter
  • eClass:
    V11.0 : 27060313
  • UNSPSC:
    39121438
  • E-Number (Finland):
    2307358
  • E-Number (Sweden):
    3861400
  • ETIM 8:
    EC002925 - Sensor actuator adapter
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links