You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: Pluto D45

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

Pluto D45

General Information

  • Extended Product Type:
    Pluto D45
  • Product ID:
    2TLA020070R6600
  • EAN:
    7320500410646
  • Catalog Description:
    Pluto D45 Programmable safety controller
  • Long Description:
    Pluto is a cost effective, powerful and compact safety PLC for all machine safety applications. Most safety devices on the market can be connected directly to Pluto and multiple safety sensors can be connected to a single input and still achieve the highest safety level. Programming is done easily in the accompanying software Pluto Manager.

    Safety PLC with Pluto safety bus and analogue inputs. Totally 45 I/O: 8 combined failsafe analogue and digital inputs + 16 failsafe inputs + 15 non-failsafe outputs/failsafe inputs + 4 individually failsafe relay outputs + 2 individually failsafe transistor outputs. Analogue input range 0-10V/4-20mA.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    8536411090
  • Product Main Type:
    Pluto
  • Product Name:
    Programmable safety controller

Popular Downloads

Dimensions

  • Product Net Depth / Length:
    120 mm
  • Product Net Height:
    84 mm
  • Product Net Width:
    90 mm
  • Product Net Weight:
    0.65 kg

Safety Information

  • Performance Level (PL):
    Up to e

Technical

  • Diagnostic Coverage:
    High
  • Number of Inputs:
    Analog (0 ... 10 V / 4 ... 20 mA) 8
    Counter 4
    Failsafe 39
  • Number of Outputs:
    Failsafe (Transistor) 2
    Failsafe (Relay) 4
    Non-Failsafe 15
  • Protocol Type:
    MODBUS ASCII, Pluto Safety Bus, StatusBus
  • Rated Control Supply Voltage (Us):
    24 V DC
  • Supply Voltage:
    24 V DC

Environmental

  • REACH Declaration:
    2CMT2022-006480
  • RoHS Information:
    2CMT2022-006499
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    90 mm
  • Package Level 1 Depth / Length:
    130 mm
  • Package Level 1 Height:
    105 mm
  • Package Level 1 Gross Weight:
    0.7 kg
  • Package Level 1 EAN:
    7320500410646

Classifications

  • eClass:
    V11.0 : 27242207
  • ETIM 7:
    EC000236 - PLC CPU-module
  • ETIM 8:
    EC000236 - PLC CPU-module
  • ETIM 9:
    EC000236 - PLC CPU-module
  • IDEA Granular Category Code (IGCC):
    3561 >> Programmable Logic Controller Module
  • UNSPSC:
    32151705
  • Object Classification Code:
    K
  • E-Number (Finland):
    2712237
  • E-Number (Sweden):
    3860082
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links