Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TT Prod. cost 5m

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

TT Prod. cost 5m

General Information

  • Extended Product Type:
    TT Prod. cost 5m
  • Product ID:
    2TLA076010R0500
  • EAN:
    7350024484304
  • Catalog Description:
    TT Prod. cost 5m TT edge cable
  • Long Description:
    Customization of TT safety edges with 5 meter cable (LIY11Y 2x0.34 mm2) at each end of the safety edge. Must be ordered together with TT safety edge rubber part in order to get a complete product. One customization part per safety edge.

Additional Information

  • Product Name:
    TT edge cable
  • Function:
    Cable for safety edge TT

Safety Information

  • Certification Agency:
    TÜV Nord
    cURus

Technical

  • Connection Configuration:
    Cable, 5 m in each end
  • Rated Operational Voltage:
    24 V DC
  • Maximum Control Current DC:
    10 mA

Environmental

  • Degree of Protection:
    IP65
  • Ambient Air Temperature:
    Operation -10 ... +70 °C
  • Material:
    Cable: PUR

Popular Downloads

Certificates and Declarations (Document Number)

Dimensions

  • Product Net Weight:
    0.305 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    8536508099

Classifications

  • Object Classification Code:
    V
  • ETIM 7:
    EC002887 - Pressure sensitive protective device
  • ETIM 8:
    EC002887 - Pressure sensitive protective device
  • eClass:
    V11.0 : 27273590
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds