Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TT 25-45 TPE

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

TT 25-45 TPE

General Information

  • Extended Product Type:
    TT 25-45 TPE
  • Product ID:
    2TLA076025R4510
  • EAN:
    7350024484281
  • Catalog Description:
    TT 25-45 TPE Safety edge
  • Long Description:
    TT safety edge rubber part (TPE), 25mm wide x 45mm high. Aluminium rail is included(14 mm high). The rail will be split in two separate pieces if the length is over 5meter.

    Ordered by meter: order 0,73m for a 0,73m long safety edge. Max length 25m. Customization with right cable length must be ordered separately.

Additional Information

  • Product Name:
    Safety edge
  • Function:
    Safety edge to prevent crushing injuries
  • Sub-Function:
    Aluminium rail included

Safety Information

  • Certification Agency:
    TÜV Nord
    cURus
  • Safety Category:
    4
  • Performance Level (PL):
    Up to d

Technical

  • Overtravel:
    22.7 mm
  • Rated Operational Voltage:
    24 V DC
  • Maximum Control Current DC:
    10 mA
  • Service Life:
    10000 cycles

Environmental

  • Degree of Protection:
    IP65
  • Ambient Air Temperature:
    Operation -10 ... +70 °C
  • Material:
    Rubber: TPE
    Profile: Aluminium

Popular Downloads

Certificates and Declarations (Document Number)

Dimensions

  • Product Net Width:
    25 mm
  • Product Net Depth / Length:
    1000 mm
  • Product Net Height:
    45 mm
  • Product Net Weight:
    0.983 kg

Ordering

  • Minimum Order Quantity:
    0.14 m
  • Customs Tariff Number:
    8536508099

Classifications

  • Object Classification Code:
    B
  • ETIM 7:
    EC002887 - Pressure sensitive protective device
  • ETIM 8:
    EC002887 - Pressure sensitive protective device
  • eClass:
    V11.0 : 27273590
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds