Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ASB 60/100 B/Y

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ASB 60/100 B/Y

General Information

  • Extended Product Type:
    ASB 60/100 B/Y
  • Product ID:
    2TLA076200R0500
  • EAN:
    7350024461626
  • Catalog Description:
    ASB 60/100 B/Y Safety bumper
  • Long Description:
    Bumper ASB, 60 mm wide and 100 mm high, black and yellow. Ordered by meter: order 2,1 m for a 2,1 m long bumper. Length: min 0,15 m and max 3 m. Includes two 5m cables, one at each end of the bumper.

Additional Information

  • Product Name:
    Safety bumper
  • Function:
    Safety bumper to prevent crushing injuries

Safety Information

  • Certification Agency:
    TÜV Nord
    UR
  • Safety Category:
    4
  • Performance Level (PL):
    Up to d

Technical

  • Overtravel:
    60 mm
  • Connection Configuration:
    Depends on Bumper base price
  • Color:
    Black/Yellow
  • Rated Operational Voltage:
    24 V DC
  • Maximum Control Current DC:
    10 mA
  • Technical Information:
    Actuating distance: 15% of bumper height; Maximum compression: 75% of bumper height

Environmental

  • Degree of Protection:
    IP54
  • Ambient Air Temperature:
    Operation 0 ... +50 °C
  • Material:
    Artificial leather

Popular Downloads

Certificates and Declarations (Document Number)

Dimensions

  • Product Net Width:
    60 mm
  • Product Net Depth / Length:
    1000 mm
  • Product Net Height:
    100 mm
  • Product Net Weight:
    1.5 kg

Ordering

  • Minimum Order Quantity:
    0.15 m
  • Customs Tariff Number:
    8536508099

Classifications

  • Object Classification Code:
    B
  • ETIM 7:
    EC002887 - Pressure sensitive protective device
  • ETIM 8:
    EC002887 - Pressure sensitive protective device
  • eClass:
    V11.0 : 27273590
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds