Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 42361F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

42361F

General Information

  • Extended Product Type:
    42361F
  • Product ID:
    2TMA130160B0132
  • EAN:
    6955891808973
  • Catalog Description:
    42361F Flush-mounted box&pre-installation box for touch 7&10,Black
  • Long Description:
    Flush mounted box & pre-installation box for touch 7 & touch 10, 2 boxes together

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » Door Entry Systems » Welcome » Installation Material
  • Products » Low Voltage Products and Systems » Home and Building Automation » Door Entry Systems » Welcome IP » Installation Material

Ordering

  • EAN:
    6955891808973
  • Customs Tariff Number:
    85177090
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2815651

Dimensions

  • Product Net Depth / Length:
    0.194 m
  • Product Net Height:
    0.145 m
  • Product Net Width:
    0.055 m
  • Product Net Weight:
    0.263 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    6955891808973
  • Package Level 1 Depth / Length:
    0.204 m
  • Package Level 1 Height:
    0.158 m
  • Package Level 1 Width:
    0.065 m
  • Package Level 1 Gross Weight:
    0.3108 kg
  • Package Level 3 Units:
    box 16 piece
  • Package Level 3 Depth / Length:
    0.425 m
  • Package Level 3 Height:
    0.3 m
  • Package Level 3 Width:
    0.325 m
  • Package Level 3 Gross Weight:
    5.8728 kg

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 6:
    EC000354 - Mounting frame for house station
  • ETIM 7:
    EC000354 - Mounting frame for house station
  • WEEE Category:
    Product Not in WEEE Scope
  • UNSPSC:
    43221525
  • IDEA Granular Category Code (IGCC):
    6735 >> Device for door-/video intercom system
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds