You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: H8304

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

H8304

General Information

  • Extended Product Type:
    H8304
  • Product ID:
    2TMA130160H0051
  • EAN:
    6955891808690
  • Catalog Description:
    H8304 IP actuator
  • Long Description:
    IP actuator (LAN port), connect electrical door opener or hall light directly

Installation

  • Instructions and Manuals:
    No document needed
  • Installation Instruction:
    Network technique

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Function:
    Switch (connect)
  • Communication Interface:
    LAN
  • Mounting Type:
    DIN-Rail
  • Number of Batteries:
    0

Environmental

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Width:
    0.065 m
  • Product Net Height:
    0.072 m
  • Product Net Depth / Length:
    0.09 m
  • Product Net Weight:
    0.22 kg

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001349 - Additional device for door communication
  • ETIM 9:
    EC001349 - Additional device for door communication
  • WEEE Category:
    6. Small IT and Telecommunication Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85177090
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links