You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 51381B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

51381B

General Information

  • Extended Product Type:
    51381B
  • Product ID:
    2TMA130160W0036
  • EAN:
    6955891811683
  • Catalog Description:
    51381B DESFire card
  • Long Description:
    MIFARE DESFire EV2,works in the outdoor stations which support Desfire functionality

Installation

Technical

Environmental

Dimensions

  • Product Net Width:
    0.086 m
  • Product Net Height:
    0.054 m
  • Product Net Depth / Length:
    0.001 m
  • Product Net Weight:
    0.0071 kg

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001349 - Additional device for door communication
  • ETIM 9:
    EC001349 - Additional device for door communication
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85177090
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links