Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 51381B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

51381B

General Information

  • Extended Product Type:
    51381B
  • Product ID:
    2TMA130160W0036
  • EAN:
    6955891811683
  • Catalog Description:
    51381B DESFire card
  • Long Description:
    MIFARE DESFire EV2,works in the outdoor stations which support Desfire functionality

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » Door Entry Systems » Welcome IP (HB Series) » Accessories

Ordering

  • EAN:
    6955891811683
  • Customs Tariff Number:
    85177090
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2815642

Dimensions

  • Product Net Depth / Length:
    0.001 m
  • Product Net Height:
    0.054 m
  • Product Net Width:
    0.086 m
  • Product Net Weight:
    0.0071 kg

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 EAN:
    6955891811683
  • Package Level 1 Depth / Length:
    0.096 m
  • Package Level 1 Height:
    0.176 m
  • Package Level 1 Width:
    0.121 m
  • Package Level 1 Gross Weight:
    0.084 kg
  • Package Level 2 Units:
    box 300 piece
  • Package Level 2 Depth / Length:
    0.18 m
  • Package Level 2 Height:
    0.125 m
  • Package Level 2 Width:
    0.100 m
  • Package Level 2 Gross Weight:
    2.72 kg

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 6:
    EC001349 - Device for door-/video intercom system
  • ETIM 7:
    EC001349 - Accessories for door communication
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds