You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RT/U30.0.1-825

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

RT/U30.0.1-825

General Information

  • Extended Product Type:
    RT/U30.0.1-825
  • Product ID:
    2TMA200050B0005
  • EAN:
    6955891816190
  • Catalog Description:
    RT/U30.0.1-825 RoomTouch 5 -825
  • Long Description:
    Multifunctional HD IPS KNX touchdisplay as a room control element for visualisation and control of all functions in a KNX system. For the display and intuitive control of the following standard KNX functions: Switching, rocker switch, dimming (4-bit and 8-bit), slider, blind, RGBW control element, room temperature control element, Split Unit control element, step switch, scene switch, display element or audio control element. Additional functions: 20 fault and alarm messages, 10 logic functions, 10 timers each with 6 switching times, 4 scene actuators, 1 room temperature controller and individual pages can be protected with a PIN code. Status display, display of date and time, as well as inside and outside temperature. Installed temperature sensor, proximity sensor and brightness sensor. With a push-button/switch input and external temperature sensor input. Page display with a maximum of 30 touch surfaces on 6 or 10 pages (dependent on the mounting method). Viewing angle display: 160° - 160°. Mounting via a separate flush-mounted box. External power supply: 20-32 VDC (SELV).

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Auxiliary Voltage AC/DC:
    20 V AC/DC
    32 V AC/DC
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Mounting Type:
    Flush Mounted
  • Color:
    glass black
  • Screen Size:
    5 in
  • Application Function:
    Blind / Shutter / Shading Control
    Electrical Load and Light Control
    Data Communication / Multimedia
    Room Climate Control
    Safety and Security

Environmental

Dimensions

  • Product Net Weight:
    366 g

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    366 g
  • Customs Tariff Number:
    85371091
  • E-Number (Finland):
    2815630
  • E-Number (Sweden):
    1739960
  • Country of Origin:
    China (CN)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001585 - Multi operating device for bus system
  • ETIM 9:
    EC001585 - Multi operating device for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8537 10 91
  • eClass:
    V11.0 : 27143101
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links