Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RT/U30.0.11-811

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

RT/U30.0.11-811

General Information

  • Extended Product Type:
    RT/U30.0.11-811
  • Product ID:
    2TMA200050W0010
  • EAN:
    6955891816213
  • Catalog Description:
    RT/U30.0.11-811 Busch-RoomTouch® 5"
  • Long Description:
    Multifunctional HD IPS KNX touchdisplay as a room control element for visualisation and control of all functions in a KNX system. For the display and intuitive control of the following standard KNX functions: Switching, rocker switch, dimming (4-bit and 8-bit), slider, blind, RGBW control element, room temperature control element, Split Unit control element, step switch, scene switch, display element or audio control element. Additional functions: 20 fault and alarm messages, 10 logic functions, 10 timers each with 6 switching times, 4 scene actuators, 1 room temperature controller and individual pages can be protected with a PIN code. Status display, display of date and time, as well as inside and outside temperature. Installed temperature sensor, proximity sensor and brightness sensor. With a push-button/switch input and external temperature sensor input. Page display with a maximum of 30 touch surfaces on 6 or 10 pages (dependent on the mounting method). Viewing angle display: 160° - 160°. Mounting via a separate flush-mounted box. External power supply: 20-32 VDC (SELV).

Ordering

  • EAN:
    6955891816213
  • Customs Tariff Number:
    85371091
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Depth / Length:
    40 mm
  • Product Net Height:
    144 mm
  • Product Net Width:
    80 mm
  • Product Net Weight:
    0.375 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    6955891816213
  • Package Level 1 Depth / Length:
    204 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Width:
    158 mm
  • Package Level 1 Gross Weight:
    375 g
  • Package Level 3 Units:
    box 22 piece
  • Package Level 3 EAN:
    6955891816213
  • Package Level 3 Depth / Length:
    0.425 m
  • Package Level 3 Height:
    0.35 m
  • Package Level 3 Width:
    0.33 m
  • Package Level 3 Gross Weight:
    8.986 kg

Technical

  • Compatible Bus Systems:
    KNX
  • Mounting Type:
    Flush-mounted
  • Screen Size:
    5 in

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC001585 - Multi operating device for bus system
  • ETIM 8:
    EC001585 - Multi operating device for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds