You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: BOX/U5.11

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

BOX/U5.11

General Information

  • Extended Product Type:
    BOX/U5.11
  • Product ID:
    2TMA200160B0002
  • EAN:
    6955891816237
  • Catalog Description:
    BOX/U5.11 Flush-mounted installation box
  • Long Description:
    For flush-mounted und hollow-wall installation of the Busch-RoomTouch 5" RT/U30.0.11-8xx. Windproof. Installation dimensions, flush-mounted, (H x W x D): 121 mm x 58 mm x 50 mm.

Ordering

  • EAN:
    6955891816237
  • Customs Tariff Number:
    85389099
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Depth / Length:
    0.057 m
  • Product Net Height:
    0.123 m
  • Product Net Width:
    0.049 m
  • Product Net Weight:
    0.092 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    6955891816237
  • Package Level 1 Depth / Length:
    0.177 m
  • Package Level 1 Height:
    0.158 m
  • Package Level 1 Width:
    0.062 m
  • Package Level 1 Gross Weight:
    0.200 kg
  • Package Level 3 Units:
    box 22 piece
  • Package Level 3 EAN:
    6955891816237
  • Package Level 3 Depth / Length:
    0.425 m
  • Package Level 3 Height:
    0.35 m
  • Package Level 3 Width:
    0.33 m
  • Package Level 3 Gross Weight:
    5.4 kg

Technical

  • Mounting Type:
    Flush-mounted
  • Screen Size:
    5 in

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC001583 - Accessories for bus system
  • ETIM 8:
    EC001583 - Accessories/spare parts for bus system
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links