You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3558-A02340

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

3558-A02340

General Information

  • Extended Product Type:
    3558-A02340
  • Product ID:
    2CHX580234A4000
  • EAN:
    8595017207464
  • Catalog Description:
    Flush Mounted Inserts 2-pole switch with Glow lamp
  • Long Description:
    Switch insert 2-pole

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Function:
    Function lighting: Illuminated (on)
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    10 A
  • Maximum Switching Current:
    Fluorescent Lamps 10 A
  • Number of Gangs:
    1
  • Number of Rocker Switches:
    1
  • Wiring Configuration:
    2-pole switch
  • Action Type of the Contact Element (acc. to IEC 60947-5-1):
    Basic element
  • Actuator Type:
    Rocker/button
  • Connection Type:
    Screw
  • Lamp Type:
    Glow lamp
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Screw
  • Surface Finishing:
    Untreated
  • Label Space Provided:
    No
  • Illumination:
    Optional
  • Battery Weight:
    0 g
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CHC663076X0201
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Weight:
    51 g
  • Built-In Depth (t2):
    19 mm

Ordering

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001590 - Installation switch
  • ETIM 9:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 80
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links