You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3558A-A655 B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

3558A-A655 B

General Information

  • Extended Product Type:
    3558A-A655 B
  • Product ID:
    2CHA580655A4500
  • EAN:
    8595017220067
  • Catalog Description:
    Mechanical Controls Characters 0 and 1 for Switch/push button, Single rocker white - Tango
  • Long Description:
    For DP 1g1w switch with indication neon lamp.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Switch/push button
  • Design Range:
    Tango
  • Type of Fastening:
    Clamp
  • Surface Finishing:
    Untreated, Glossy
  • Material:
    Plastic
  • Legend:
    Characters 0 and 1
  • Model Number:
    Single rocker
  • RAL Number:
    RAL 9003 - Signal White
  • Color:
    white
  • Battery Weight:
    0 g
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CHC663078X0201
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Weight:
    25.8 g

Ordering

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 99
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links