3ADT218333R1003
|
DCS401.0900. 2; DCS401.0900. 2 REV.B.3 115V fan su |
1 |
piece |
3ADT218333R1103
|
DCS402.1000. 2; DCS402.1000. 2 REV.B.3 115V fan su |
1 |
piece |
3ADT218355R0016
|
DC Rectifier ; Typecode: DCS401.0900.52.P4;
Voltage : 400 V; Current : 900 A; One bridge / Rectifier; incl. DCS400 Panel; incl. line |
1 |
piece |
3ADT218355R0116
|
DC Converter ; Typecode: DCS402.1000.52.P4;
Voltage : 400 V; Current : 1000 A; Double bridge / driving and breaking; incl. DCS400 Pan |
1 |
piece |
DCS501B1000-41
|
DC Converters DCS501 2-Q, 900A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel |
1 |
piece |
DCS501B1000-51
|
DC Converters DCS501 2-Q, 900A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel |
1 |
piece |
|
DCS501B1500-41 |
|
1 |
piece |
|
DCS501B1500-51 |
|
1 |
piece |
DCS501B1503-41
|
DC Converters DCS501 2-Q, 1500A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel |
1 |
piece |
DCS501B1503-51
|
DC Converters DCS501 2-Q, 1500A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel |
1 |
piece |
|
DCS501B2000-41 |
|
1 |
piece |
|
DCS501B2000-51 |
|
1 |
piece |
DCS502B1000-41
|
DC Converters DCS502 4-Q, 1000A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel |
1 |
piece |
DCS502B1000-51
|
DC Converters DCS502 4-Q, 1000A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel |
1 |
piece |
|
DCS502B1500-41 |
|
1 |
piece |
|
DCS502B1500-51 |
|
1 |
piece |
DCS502B1503-41
|
DC Converters DCS502 4-Q, 1500A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel |
1 |
piece |
DCS502B1503-51
|
DC Converters DCS502 4-Q, 1500A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel |
1 |
piece |
|
DCS502B2000-41 |
|
1 |
piece |
|
DCS502B2000-51 |
|
1 |
piece |
DCS502B3003-41
|
DC Converters DCS502 4-Q, 3000A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel |
1 |
piece |
DCS502B3003-51
|
DC Converters DCS502 4-Q, 3000A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel |
1 |
piece |
DCS601-1000-41
|
DC Converters DCS601 2-Q, 900A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel |
1 |
piece |
DCS601-1000-51
|
DC Converters DCS601 2-Q, 900A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel |
1 |
piece |
|
DCS601-1500-41 |
|
1 |
piece |
|
DCS601-1500-51 |
|
1 |
piece |
DCS601-1503-41
|
DC Converters DCS601 2-Q, 1500A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel |
1 |
piece |
DCS601-1503-51
|
DC Converters DCS601 2-Q, 1500A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel |
1 |
piece |
|
DCS601-2000-41 |
|
1 |
piece |
|
DCS601-2000-51 |
|
1 |
piece |
DCS602-1000-41
|
DC Converters DCS602 4-Q, 1000A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel |
1 |
piece |
DCS602-1000-51
|
DC Converters DCS602 4-Q, 1000A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel |
1 |
piece |
|
DCS602-1500-41 |
|
1 |
piece |
|
DCS602-1500-51 |
|
1 |
piece |
DCS602-1503-41
|
DC Converters DCS602 4-Q, 1500A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel |
1 |
piece |
DCS602-1503-51
|
DC Converters DCS602 4-Q, 1500A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel |
1 |
piece |
|
DCS602-2000-41 |
|
1 |
piece |
|
DCS602-2000-51 |
|
1 |
piece |
DCS602-3003-41
|
DC Converters DCS602 4-Q, 3000A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel |
1 |
piece |
DCS602-3003-51
|
DC Converters DCS602 4-Q, 3000A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel |
1 |
piece |
3ADT218468R0003
|
DCS550-S01-0900-05-00-00; DC Rectifier ; Typecode: DCS550-S01-0900-05-00-00;
Voltage : 525 V; Current : 900 A; One bridge / Rectifier; incl. Panel; Fieldexict |
1 |
piece |
3ADT218468R0013
|
DCS550-S02-1000-05-00-00; DC Converter ; Typecode: DCS550-S02-1000-05-00-00;
Voltage : 525 V; Current : 1000 A; Double bridge / driving and breaking; incl. Pan |
1 |
piece |
|
DCS800-S01-0900-04 |
|
1 |
piece |
|
DCS800-S01-0900-05 |
|
1 |
piece |
|
DCS800-S01-1500-04 |
|
1 |
piece |
|
DCS800-S01-1500-04-b |
|
1 |
piece |
|
DCS800-S01-1500-05 |
|
1 |
piece |
|
DCS800-S01-1500-05-b |
|
1 |
piece |
|
DCS800-S01-3000-04 |
|
1 |
piece |
|
DCS800-S01-3000-04-b |
|
1 |
piece |
|
DCS800-S01-3000-05 |
|
1 |
piece |
|
DCS800-S01-3000-05-b |
|
1 |
piece |
|
DCS800-S02-1000-04 |
|
1 |
piece |
|
DCS800-S02-1000-05 |
|
1 |
piece |
|
DCS800-S02-1500-04 |
|
1 |
piece |
|
DCS800-S02-1500-04-b |
|
1 |
piece |
|
DCS800-S02-1500-05 |
|
1 |
piece |
|
DCS800-S02-1500-05-b |
|
1 |
piece |
|
DCS800-S02-3000-04 |
|
1 |
piece |
|
DCS800-S02-3000-04-b |
|
1 |
piece |
|
DCS800-S02-3000-05 |
|
1 |
piece |
|
DCS800-S02-3000-05-b |
|
1 |
piece |
|
DCS880-S01-1500-04X0 |
|
1 |
piece |
|
DCS880-S01-1500-05X0 |
|
1 |
piece |
|
DCS880-S01-3000-04X0 |
|
1 |
piece |
|
DCS880-S01-3000-05X0 |
|
1 |
piece |
|
DCS880-S02-1500-04X0 |
|
1 |
piece |
|
DCS880-S02-1500-05X0 |
|
1 |
piece |
|
DCS880-S02-3000-04X0 |
|
1 |
piece |
|
DCS880-S02-3000-05X0 |
|
1 |
piece |