Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ADT220129R1001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ADT220129R1001

General Information

  • Product ID:
    3ADT220129R1001
  • ABB Type Designation:
    Control Panel DCS-CP-P DCS550/800
  • Catalog Description:
    Control Panel DCS-CP-P DCS550/800; Control Panel DCS-CP-P DCS550/DCS800

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3ADT218465R0001
DCS550-S01-0020-05-00-00; DC Converters DCS550 2-Q, 20A, 525V, 3ph, 50/60 Hz 1 piece
3ADT218465R0002
DCS550-S01-0045-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0045-05-00-00;

Voltage : 525 V;
Current : 45 A;
One bridge / Rectifier;
incl. Panel;
Fieldexicte
1 piece
3ADT218465R0003
DCS550-S01-0065-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0065-05-00-00;

Voltage : 525 V;
Current : 65 A;
One bridge / Rectifier;
incl. Panel;
Fieldexicte
1 piece
3ADT218465R0004
DCS550-S01-0090-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0090-05-00-00;

Voltage : 525 V;
Current : 90 A;
One bridge / Rectifier;
incl. Panel;
Fieldexicte
1 piece
3ADT218465R0011
DCS550-S02-0025-05-00-00; DC Converters DCS550 4-Q, 25A, 525V, 3ph, 50/60 Hz 1 piece
3ADT218465R0012
DCS550-S02-0050-05-00-00; DC Converter ;
Typecode: DCS550-S02-0050-05-00-00;

Voltage : 525 V;
Current : 50 A;
Double bridge / driving and breaking;
incl. Panel
1 piece
3ADT218465R0013
DCS550-S02-0075-05-00-00; DC Converter ;
Typecode: DCS550-S02-0075-05-00-00;

Voltage : 525 V;
Current : 75 A;
Double bridge / driving and breaking;
incl. Panel
1 piece
3ADT218465R0014
DCS550-S02-0100-05-00-00; DC Converter ;
Typecode: DCS550-S02-0100-05-00-00;

Voltage : 525 V;
Current : 100 A;
Double bridge / driving and breaking;
incl. Pane
1 piece
3ADT218466R0001
DCS550-S01-0135-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0135-05-00-00;

Voltage : 525 V;
Current : 135 A;
One bridge / Rectifier;
incl. Panel;
Fieldexict
1 piece
3ADT218466R0002
DCS550-S01-0180-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0180-05-00-00;

Voltage : 525 V;
Current : 180 A;
One bridge / Rectifier;
incl. Panel;
Fieldexict
1 piece
3ADT218466R0003
DCS550-S01-0225-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0225-05-00-00;

Voltage : 525 V;
Current : 225 A;
One bridge / Rectifier;
incl. Panel;
Fieldexict
1 piece
3ADT218466R0004
DCS550-S01-0270-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0270-05-00-00;

Voltage : 525 V;
Current : 270 A;
One bridge / Rectifier;
incl. Panel;
Fieldexict
1 piece
3ADT218466R0011
DCS550-S02-0150-05-00-00; DC Converter ;
Typecode: DCS550-S02-0150-05-00-00;

Voltage : 525 V;
Current : 150 A;
Double bridge / driving and breaking;
incl. Pane
1 piece
3ADT218466R0012
DCS550-S02-0200-05-00-00; DC Converter ;
Typecode: DCS550-S02-0200-05-00-00;

Voltage : 525 V;
Current : 200 A;
Double bridge / driving and breaking;
incl. Pane
1 piece
3ADT218466R0013
DCS550-S02-0250-05-00-00; DC Converter ;
Typecode: DCS550-S02-0250-05-00-00;

Voltage : 525 V;
Current : 250 A;
Double bridge / driving and breaking;
incl. Pane
1 piece
3ADT218466R0014
DCS550-S02-0300-05-00-00; DC Converter ;
Typecode: DCS550-S02-0300-05-00-00;

Voltage : 525 V;
Current : 300 A;
Double bridge / driving and breaking;
incl. Pane
1 piece
3ADT218467R0001
DCS550-S01-0315-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0315-05-00-00;

Voltage : 525 V;
Current : 315 A;
One bridge / Rectifier;
incl. Panel;
Fieldexict
1 piece
3ADT218467R0002
DCS550-S01-0405-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0405-05-00-00;

Voltage : 525 V;
Current : 405 A;
One bridge / Rectifier;
incl. Panel;
Fieldexict
1 piece
3ADT218467R0003
DCS550-S01-0470-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0470-05-00-00;

Voltage : 525 V;
Current : 470 A;
One bridge / Rectifier;
incl. Panel;
Fieldexict
1 piece
3ADT218467R0011
DC Converter ;
Typecode: DCS550-S02-0350-05-00-00;

Voltage : 525 V;
Current : 350 A;
Double bridge / driving and breaking;
incl. Pane
1 piece
3ADT218467R0012
DCS550-S02-0450-05-00-00; DC Converter ;
Typecode: DCS550-S02-0450-05-00-00;

Voltage : 525 V;
Current : 450 A;
Double bridge / driving and breaking;
incl. Pane
1 piece
3ADT218467R0013
DCS550-S02-0520-05-00-00; DC Converter ;
Typecode: DCS550-S02-0520-05-00-00;

Voltage : 525 V;
Current : 520 A;
Double bridge / driving and breaking;
incl. Pane
1 piece
3ADT218468R0001
DCS550-S01-0610-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0610-05-00-00;

Voltage : 525 V;
Current : 610 A;
One bridge / Rectifier;
incl. Panel;
Fieldexict
1 piece
3ADT218468R0002
DCS550-S01-0740-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0740-05-00-00;

Voltage : 525 V;
Current : 740 A;
One bridge / Rectifier;
incl. Panel;
Fieldexict
1 piece
3ADT218468R0003
DCS550-S01-0900-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0900-05-00-00;

Voltage : 525 V;
Current : 900 A;
One bridge / Rectifier;
incl. Panel;
Fieldexict
1 piece
3ADT218468R0011
DCS550-S02-0680-05-00-00; DC Converter ;
Typecode: DCS550-S02-0680-05-00-00;

Voltage : 525 V;
Current : 680 A;
Double bridge / driving and breaking;
incl. Pane
1 piece
3ADT218468R0012
DCS550-S02-0820-05-00-00; DC Converter ;
Typecode: DCS550-S02-0820-05-00-00;

Voltage : 525 V;
Current : 820 A;
Double bridge / driving and breaking;
incl. Pane
1 piece
3ADT218468R0013
DCS550-S02-1000-05-00-00; DC Converter ;
Typecode: DCS550-S02-1000-05-00-00;

Voltage : 525 V;
Current : 1000 A;
Double bridge / driving and breaking;
incl. Pan
1 piece
DC_Drives_Sales_Options 1 piece
DCS800-S01-0740-04 1 piece
DCS800-S01-2500-06-b 1 piece
DCS800-S01-3000-06 1 piece
DCS800-S01-3000-07 1 piece
DCS800-S01-3000-08-b 1 piece
DCS800-S01-3300-04L 1 piece
DCS800-S01-3300-05-b 1 piece
DCS800-S01-3300-05R 1 piece
DCS800-S01-3300-07-b 1 piece
DCS800-S01-3300-10-b 1 piece
DCS800-S01-4000-05L 1 piece
DCS800-S01-4000-06R 1 piece
DCS800-S01-4000-07L 1 piece
DCS800-S01-4000-08R 1 piece
DCS800-S01-4000-10L 1 piece
DCS800-S01-4800-06-b 1 piece
DCS800-S01-4800-06R 1 piece
DCS800-S01-4800-07L 1 piece
DCS800-S02-0520-04 1 piece
DCS800-S02-1900-08a 1 piece
DCS800-S02-1900-08-b 1 piece
DCS800-S02-2050-07a 1 piece
DCS800-S02-2500-07-b 1 piece
DCS800-S02-2600-10-b 1 piece
DCS800-S02-2600-10R 1 piece
DCS800-S02-3000-04 1 piece
DCS800-S02-3300-04L 1 piece
DCS800-S02-3300-05R 1 piece
DCS800-S02-3300-06L 1 piece
DCS800-S02-3300-07-b 1 piece
DCS800-S02-3300-07R 1 piece
DCS800-S02-3300-08L 1 piece
DCS800-S02-3300-10-b 1 piece
DCS800-S02-3300-10R 1 piece
DCS800-S02-4000-05-b 1 piece
DCS800-S02-4000-07-b 1 piece
DCS800-S02-4000-08-b 1 piece
DCS800-S02-4000-08L 1 piece
DCS800-S02-4000-10-b 1 piece
DCS800-S02-4000-10L 1 piece
DCS800-S02-4000-10R 1 piece
DCS800-S02-4800-06-b 1 piece
DCS800-S02-4800-06L 1 piece
DCS800-S02-4800-06R 1 piece
DCS800-S02-4800-07-b 1 piece
DCS800-S02-4800-07L 1 piece
DCS800-S02-4800-07R 1 piece
DCS800-S02-4800-08-b 1 piece
DCS800-S02-4800-08L 1 piece
DCS800-S02-4800-08R 1 piece
DCS800-S02-5200-04-b 1 piece
DCS800-S02-5200-04L 1 piece
DCS800-S02-5200-04R 1 piece
DCS800-S02-5200-05-b 1 piece
DCS800-S02-5200-05L 1 piece
DCS800-S02-5200-05R 1 piece

Ordering

  • Country of Origin:
    Germany (DE)
    United States (US)
    China (CN)
  • Customs Tariff Number:
    85371098
  • Invoice Description:
    Control Panel DCS-CP-P DCS550/DCS800
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.15 kg
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm

Technical

  • Frame Size:
    A

Additional Information

  • Product Name:
    Options

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links