Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ADT730004R0009

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ADT730004R0009

General Information

  • Product ID:
    3ADT730004R0009
  • ABB Type Designation:
    Semiconductor fuse 1x 250A/660V B
  • Catalog Description:
    Semiconductor fuse 1x 250A/660V B; Fuse UR 250A / 660V

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3ADT218466R0002
DCS550-S01-0180-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0180-05-00-00;

Voltage : 525 V;
Current : 180 A;
One bridge / Rectifier;
incl. Panel;
Fieldexict
1 piece
3ADT218466R0012
DCS550-S02-0200-05-00-00; DC Converter ;
Typecode: DCS550-S02-0200-05-00-00;

Voltage : 525 V;
Current : 200 A;
Double bridge / driving and breaking;
incl. Pane
1 piece
DC_Drives_Sales_Options 1 piece
DCS800-S01-0180-04 1 piece
DCS800-S01-0180-05 1 piece
DCS800-S02-0200-04 1 piece
DCS800-S02-0200-05 1 piece
DCT880-W02-0160-04
Thyristor power controller
Type:DCT880-W02-0160-04-0

Voltage:2x110V to 400VAC
Legs:2
Current:160A
Weight:16kg
1 piece
DCT880-W02-0160-05
1 piece
DCT880-W02-0160-07
1 piece
DCT880-W03-0160-04
1 piece
DCT880-W03-0160-05
1 piece
DCT880-W03-0160-07
1 piece

Ordering

  • Core Credit:
    0.00
  • Country of Origin:
    Germany (DE)
    Tunisia (TN)
  • Customs Tariff Number:
    85361050
  • Invoice Description:
    Fuse UR 250A / 660V
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.43 kg
  • Product Net Depth / Length:
    1 mm
  • Product Net Height:
    1 mm
  • Product Net Width:
    1 mm

Technical

  • Frame Size:
    A

Additional Information

  • Product Name:
    Options

Classifications

  • UNSPSC:
    39121600

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links