Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ADT730004R0010

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ADT730004R0010

General Information

  • Product ID:
    3ADT730004R0010
  • ABB Type Designation:
    Semiconductor fuse 1x 315A/660V B
  • Catalog Description:
    Semiconductor fuse 1x 315A/660V B; Fuse UR 315A / 660V
    FUSE UR 315A / 660V

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3ADT218355R0007
DC Rectifier ;
Typecode: DCS401.0230.P4;

Voltage : 400 V;
Current : 230 A;
One bridge / Rectifier;
incl. DCS400 Panel;
incl. line ch
1 piece
3ADT218355R0107
DC Converter ;
Typecode: DCS402.0260.P4;

Voltage : 400 V;
Current : 260 A;
Double bridge / driving and breaking;
incl. DCS400 Panel;
1 piece
DCS501B0250-41
DC Converters DCS501 2-Q, 225A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS501B0250-51
DC Converters DCS501 2-Q, 225A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS502B0250-41
DC Converters DCS502 4-Q, 250A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS502B0250-51
DC Converters DCS502 4-Q, 250A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0250-41
DC Converters DCS601 2-Q, 225A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0250-51
DC Converters DCS601 2-Q, 225A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0250-41
DC Converters DCS602 4-Q, 250A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0250-51
DC Converters DCS602 4-Q, 250A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
3ADT218466R0003
DCS550-S01-0225-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0225-05-00-00;

Voltage : 525 V;
Current : 225 A;
One bridge / Rectifier;
incl. Panel;
Fieldexict
1 piece
3ADT218466R0013
DCS550-S02-0250-05-00-00; DC Converter ;
Typecode: DCS550-S02-0250-05-00-00;

Voltage : 525 V;
Current : 250 A;
Double bridge / driving and breaking;
incl. Pane
1 piece
DC_Drives_Sales_Options 1 piece
DCS800-S01-0230-04 1 piece
DCS800-S01-0230-05 1 piece
DCS800-S02-0260-04 1 piece
DCS800-S02-0260-05 1 piece
DCT880-W02-0200-04
1 piece
DCT880-W02-0200-05
1 piece
DCT880-W02-0200-07
1 piece
DCT880-W03-0200-04
1 piece
DCT880-W03-0200-05
1 piece

Ordering

  • Core Credit:
    0.00
  • Country of Origin:
    Germany (DE)
    Tunisia (TN)
  • Customs Tariff Number:
    85361050
  • Invoice Description:
    Fuse UR 315A / 660V
    FUSE UR 315A / 660V
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.43 kg
  • Product Net Depth / Length:
    1 mm
  • Product Net Height:
    1 mm
  • Product Net Width:
    1 mm

Technical

  • Frame Size:
    A

Additional Information

  • Product Name:
    Options

Classifications

  • UNSPSC:
    39121600

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links