You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3AUA0000002040

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AUA0000002040

General Information

  • Product ID:
    3AUA0000002040
  • ABB Type Designation:
    OREL-01-KIT
  • Catalog Description:
    OREL-01-KIT; OPTION BOARD
  • Long Description:
    OREL-01-KIT

Ordering

  • Core Credit:
    0.00
  • Country of Origin:
    Thailand (TH)
    United States (US)
    China (CN)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    OPTION BOARD
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    0 m³

Dimensions

  • Product Net Weight:
    0.12 kg
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Package Level 1 Depth / Length:
    0 mm
  • Package Level 1 Height:
    0 mm
  • Package Level 1 Width:
    0 mm
  • Package Level 1 Units:
    1 piece

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Name:
    OPTION BOARD

Classifications

  • UNSPSC:
    39120000
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links