Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS880-01-02A4-3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS880-01-02A4-3

General Information

  • Global Commercial Alias:
    ACS880-01-02A4-3
  • Product ID:
    3AUA0000107974
  • ABB Type Designation:
    ACS880-01-02A4-3
  • EAN:
    6438177557326
  • Catalog Description:
    ACS880-01-02A4-3 PN: 0.75 kW, IN: 2.4 A
  • Long Description:
    The ACS880-01 drives are customized to meet the particular needs of specific industries, such as oil and gas, mining, metals, chemicals, cement, power plants, material handling, pulp and paper, sawmills, marine, water and wastewater, food and beverage, and automotive. They can control a wide range of applications, including cranes, extruders, winches, winders, conveyors, mixers, compressors, centrifuges, test benches, elevators, extruders, pumps and fans.

    The ACS880-01 comes in one compact package for easy installation and commissioning. The drive can be installed on the wall as standard and in a cabinet as an option. The drive offering includes enclosure classes up to IP55, making it suitable for most environments and installations. ACS880-01 drives have all the essential features built-in. These features include as standard a choke for harmonic filtering as well as options like a brake chopper, EMC filter and communication protocol adapter, functional safety, external output filters and I/O extension modules.

Ordering

  • Country of Origin:
    Finland (FI)
    Saudi Arabia (SA)
  • Customs Tariff Number:
    85044085
  • Invoice Description:
    ACS880-01-02A4-3 PN: 0.75 kW, IN: 2.4 A
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    14.327 dm³

Dimensions

  • Product Net Weight:
    7.0 kg
    15.432 lb
  • Product Net Depth / Length:
    226 mm
    8.898 in
  • Product Net Height:
    409 mm
  • Product Net Width:
    155 mm
    6.102 in
  • Package Level 1 Depth / Length:
    574 mm
  • Package Level 1 Height:
    281 mm
  • Package Level 1 Width:
    256 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP21
  • Enclosure Type NEMA:
    Type1
  • Altitude:
    4000 m
  • Sound dB (A):
    50 dB(A)
  • Multiple Battery Information:
    Lithium Coin, CR2032, 220 mAh, 3 V, 2 pcs, 6 g
  • Frequency (f):
    47.5 ... 63 Hz
  • Frame Size:
    R1
  • Input Voltage (Uin):
    380 ... 415 V
  • Mounting Type:
    Wall-mounted
  • Communication Protocol:
    CAN
    DeviceNet
    EtherNet/IP
    MODBUS
    Other Bus Systems
    PROFIsafe
    PROFIBUS
    PROFINET IO
  • Number of Hardware Interfaces:
    Industrial Ethernet 0
    Other 4
    Parallel 0
    PROFINET 0
    RS-232 0
    RS-422 0
    RS-485 1
    Serial TTY 0
    USB 1
  • Includes:
    Control unit
    PC connection
  • Analog Inputs:
    2
  • Analog Outputs:
    2
  • Number of Digital In/Outputs:
    6 / 2
  • Output Current, Heavy-Duty Use (IHD):
    1.8 A
  • Output Current, Light-Overload Use (ILD):
    2.3 A
  • Output Current, Normal Use (In):
    2.4 A
  • Output Power, Heavy-Duty Use (PHD):
    0.55 kW
  • Output Power, Light-Overload Use (PLD):
    0.75 kW
  • Output Power, Normal Use (Pn):
    0.75 kW
  • Apparent Power Output:
    1.7 kV·A
  • Efficiency Level:
    IE2
  • Standby Loss:
    23 W
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Relative Loss Efficiency
    0 / 25 % 31 W 1.9 % 73.8 %
    0 / 50 % 33 W 2.0 % 83.8 %
    0 / 100 % 37 W 2.2 % 89.5 %
    50 / 25 % 32 W 1.9 % 85.2 %
    50 / 50 % 34 W 2.0 % 91.2 %
    50 / 100 % 39 W 2.3 % 94.4 %
    90 / 50 % 36 W 2.1 % 94.7 %
    90 / 100 % 43 W 2.6 % 96.5 %
  • Temperature Rating:
    Maximum 40 °C

Additional Information

  • Product Main Type:
    ACS880-01
  • Product Name:
    Frequency converter

Classifications

  • ETIM 8:
    EC001857 - Frequency converter =< 1 kV
  • ETIM 9:
    EC001857 - Frequency converter =< 1 kV
  • UNSPSC:
    39122001

Environmental

  • SCIP:
    41b0aacf-6aee-4855-80d0-b0b23674f3cc Finland (FI)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links