Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS480-04-09A5-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS480-04-09A5-4

General Information

  • Global Commercial Alias:
    ACS480-04-09A5-4
  • Product ID:
    3AXD50000047770
  • ABB Type Designation:
    ACS480-04-09A5-4
  • EAN:
    6438177458982
  • Catalog Description:
    LV AC general purpose drive, PN: 4 kW, IN: 9.4 A, UIN: 380 ... 480 V (ACS480-04-09A5-4)
  • Long Description:
    The ACS480 is a ready-made and capable package for many applications, such as compressors, fan and conveyors, in a variety of light industries, including food and beverage, logistics and warehousing, water and wastewater, and agriculture.
    It has all essential features built-in as standard, simplifying drive selection, and making additional hardware unnecessary. Straightforward settings menu and assistants enable fast setup, commissioning, use and maintenance. It’s a great fit for variable torque and basic speed applications, where you can leverage a compact, cabinet-optimized design for a cost-effective and efficient solution.

Ordering

  • Country of Origin:
    China (CN)
    Finland (FI)
  • Customs Tariff Number:
    85044085
  • Invoice Description:
    ACS480-04-09A5-4 PN: 4.0 kW, IN: 9.4 A
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    3.386 dm³

Dimensions

  • Product Net Weight:
    1.7 kg
    3.748 lb
  • Product Net Depth / Length:
    208 mm
    8.189 in
  • Product Net Height:
    223 mm
    8.780 in
  • Product Net Width:
    73 mm
    2.874 in
  • Package Level 1 Depth / Length:
    282 mm
    11.102 in
  • Package Level 1 Height:
    273 mm
    10.748 in
  • Package Level 1 Width:
    148 mm
    5.827 in
  • Package Level 1 Units:
    1 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP20
  • Enclosure Type NEMA:
    Open Type
  • Sound dB (A):
    63.10 dB(A)
  • Multiple Battery Information:
    Lithium Coin, CR2032, 220 mAh, 3 V, 1 pc, 3 g
  • Frequency (f):
    47.5 ... 63 Hz
  • Frame Size:
    R1
  • Input Voltage (Uin):
    380 ... 480 V
  • Mounting Type:
    Module for cabinet building
  • Communication Protocol:
    CAN
    DeviceNet
    EtherNet/IP
    MODBUS
    Other Bus Systems
    PROFIBUS
    PROFINET IO
    TCP/IP
  • Number of Hardware Interfaces:
    Industrial Ethernet 0
    Other 2
    Parallel 0
    PROFINET 0
    RS-232 0
    RS-422 0
    RS-485 1
    Serial TTY 0
    USB 1
  • Includes:
    Control unit
    PC connection
  • Analog Inputs:
    2
  • Analog Outputs:
    2
  • Number of Digital In/Outputs:
    6 / 3
  • Output Current, Heavy-Duty Use (IHD):
    7.2 A
  • Output Current, Light-Overload Use (ILD):
    8.9 A
  • Output Current, Normal Use (In):
    9.4 A
  • Output Power, Heavy-Duty Use (PHD):
    3.0 kW
  • Output Power, Light-Overload Use (PLD):
    4.0 kW
  • Output Power, Normal Use (Pn):
    4 kW
  • Apparent Power Output:
    6.5 kV·A
  • Efficiency Level:
    IE2
  • Standby Loss:
    15 W
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Efficiency Relative Loss
    0/25 % 62 W 84.8 % 0.9 %
    0/50 % 73 W 90.1 % 1.1 %
    0/100 % 105 W 92.2 % 1.6 %
    50/25 % 64 W 91.8 % 1.0 %
    50/50 % 80 W 94.6 % 1.2 %
    50/100 % 119 W 95.6 % 1.8 %
    90/50 % 90 W 96.5 % 1.4 %
    90/100 % 140 W 97.1 % 2.2 %
  • Temperature Rating:
    Maximum 50 °C

Additional Information

  • Product Main Type:
    ACS480-04
  • Product Name:
    Frequency converter

Classifications

  • ETIM 8:
    EC001857 - Frequency converter =< 1 kV
  • ETIM 9:
    EC001857 - Frequency converter =< 1 kV
  • UNSPSC:
    39122001

Environmental

  • SCIP:
    4b7f0af1-4313-4811-b990-f45b6c1653c8 Finland (FI)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links