Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC110054R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC110054R1

General Information

  • Product ID:
    3BSC110054R1
  • ABB Type Designation:
    750-613
  • Catalog Description:
    WAGO 750-613 Power Supply Module 24V DC

Additional Information

  • ABB Type Designation:
    750-613
  • Country of Origin:
    Sweden (SE)
    Singapore (SG)
  • Customs Tariff Number:
    8504318090
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.058 kg
  • Invoice Description:
    WAGO 750-613 Power Supply Module 24V DC
  • Made To Order:
    No
  • Medium Description:
    Bus power supply 24VDC
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    0.058 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Unclassified
  • Product Net Weight:
    0.058 kg
  • Product Type:
    Unclassified
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    Supply Module DC 24V with DC-DC converter
  • UNSPSC:
    39120000
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links