Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3BSC610066R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC610066R1

General Information

  • Product ID:
    3BSC610066R1
  • ABB Type Designation:
    SD833
  • Catalog Description:
    SD833 Power Supply, 10A
  • Long Description:
    Input a.c. 100-120/200-240 V, auto-select input. Output d.c. 24 V 10A.
    If redundant power application is required connect to SD8XX voting unit.
    DIN rail mounted.
    G2 compliant.

Categories

Show All...

Where Used (as part of "kit")

Identifier Description Type
PM5Y800XA-SD833
5 years Preventive Maintenance Kit Kit

Additional Information

  • Medium Description:
    Input a.c. 100-120/200-240 V, auto-select input. Output d.c. 24 V 10A.
    If redundant power application is required connect to SD8XX voting unit.
    DIN rail mounted.
    G2 compliant.
  • Product Type:
    Power_Supply

Ordering

  • HS Code:
    850440-- Electrical transformers, static converters (for example, rectifiers) and inductors.- Static converters
  • Customs Tariff Number:
    85044083

Dimensions

  • Product Net Depth / Length:
    117 mm
  • Product Net Height:
    124 mm
  • Product Net Width:
    60 mm
  • Product Net Weight:
    0.8 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    7a57a30a-3645-47cd-b350-610697586af4 China (CN)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links