Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC950164R30

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC950164R30

General Information

  • Product ID:
    3BSC950164R30
  • ABB Type Designation:
    DSTK 221L3
  • Catalog Description:
    DSTK 221L3 Cable Assembly ,Ribbon Cable,
  • Long Description:
    DSTK 221L3 Cable Assembly, Ribbon Cable

Where Used (as part of "kit")

Identifier Description Type
3BSE019910R1
DSAI 130K18 Analog Input 16 ch,12 Bit,Di Kit
3BSE019911R1
DSAI 130K13 Analog Input 16ch, 16 differ Kit
3BSE019918R1
DSAO 130K05 Analog Output kit Kit
3BSE019926R1
DSDI 110AK13 Digital Inp. 32 CH, 24VDC Kit
3BSE019927R1
DSDI 110AK14 Digital Inp. 32 ch, 24 VDC, Kit
3BSE019929R1
DSDI 120AK03 Digital Inp. 32 ch, 48VDC Kit
3BSE019930R1
DSDI 120AK04 Digital Inp. 32 ch 48 VDC Kit
3BSE019933R1
DSDO 115K12 Digital Outp, 32 ch, 24 Kit
3BSE020419R1
DSAO 120AK01 Analog Output 8 ch 12 Bit, Kit
3BSE020420R1
DSAO 130AK01 Analog Output 16 ch 12 Bit, Kit
3BSE020828R1
DSAI 130DK01 Analog Input Board with Kit
3BSE020829R1
DSDP 010K03 Counter Board with Conn. Kit
3BSE020830R1
DSDP 010K01 Counter Board with Conn. Kit
3BUR002090R1
DSAI 130AK01 Analog Input Set Kit
3BUR002091R1
DSAI 130AK02 Analog Input Kit Kit
3BUR002093R1
DSDI 110AV1K01 Digital Input Kit Kit
3BUR002097R1
DSDI 110AV1K02 Digital Input Kit Kit

Additional Information

  • Medium Description:
    DSTK 221L3 Cable Assembly, Ribbon Cable
  • Product Type:
    Prefabricated_Cable
  • Technical Information:
    DSTK 221L3 Cable Assembly Ribbon Cable
    3 meter Ribbon cable 40p,Connector 64p,
    Connector 40p
    See Spare Contact support 3BSC910185R1


    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    '- ABB Advant Master Process Control System)

Ordering

  • HS Code:
    854442-- Insulated (including enamelled or anodised) wire, cable (including co-axial cable) and other insulated electric conductors, whether or not fitted with connectors; optical fibre cables, made up of individually sheathed fibres, whether or not assembled with electric conductors or fitted with connectors.- Other electric conductors, for a voltage not exceeding 1,000 V :-- Fitted with connectors
  • Customs Tariff Number:
    85444290

Dimensions

  • Product Net Weight:
    0.275 kg

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links