Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE002224R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Where Used (as part of "kit")

Identifier Description Type
3BSE014070R1
AF 100 Communication set Kit
3BSE018448R1
CI522AK01 AF 100 Comm. Interface Kit
3BSE018449R1
CI522AK02 AF 100 Interface for Bus Kit
3BSE018450R1
CI522AK03 AF 100 Interface for Bus Kit
3BSE018457R1
CI522AK11 AF 100 Comm. Interface Kit
3BSE018458R1
CI522AK12 AF 100 Interface for Bus Kit
3BSE018459R1
CI522AK13 AF 100 Interface for Bus Kit
3BSE018464R1
CI522AK21 AF 100 Comm. Interface Kit
3BSE018465R1
CI522AK22 AF 100 Interface for Bus Kit
3BSE018466R1
CI522AK23 AF 100 Interface for Bus Kit

Additional Information

  • Medium Description:
    AF100 Coaxial Modem
  • Product Type:
    Communication_Module
  • Technical Information:
    TC625 AF100 Coaxial Modem
    Exchange No.EXC3BSE002224R1

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    216 mm
  • Product Net Height:
    63 mm
  • Product Net Width:
    153 mm
  • Product Net Weight:
    0.7 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    12be43f6-3616-4362-85d3-73598a6fc016 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links