Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE007949R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE007949R1

General Information

  • Product ID:
    3BSE007949R1
  • ABB Type Designation:
    DSAI 146
  • Catalog Description:
    DSAI 146 Analog Inp. Unit 31 ch. Pt100,
  • Long Description:
    Analog Input Unit

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE009679R1
DSAI 146K01 Analog Input 31+1 Ref ch,PT1 Kit
3BSE019913R1
DSAI 146K02 Analog Input 31+1 Ref ch,PT1 Kit

Additional Information

  • Medium Description:
    DSAI 146 Analog Inp. Unit 31 ch. Pt100,
  • Product Type:
    I-O_Module
  • Technical Information:
    Analog Input Unit

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    324 mm
  • Product Net Height:
    22.5 mm
  • Product Net Width:
    234 mm
  • Product Net Weight:
    0.4 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    14378df4-3179-445b-8db8-238e0daaeb70 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links