Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE010796R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE010796R1

General Information

  • Product ID:
    3BSE010796R1
  • ABB Type Designation:
    PM825
  • Catalog Description:
    PM825; PM825 S800 Processor

Ordering

  • Core Credit:
    0.00
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    85389091
  • Invoice Description:
    PM825 S800 Processor
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    1 kg
  • Product Net Depth / Length:
    225 mm
  • Product Net Height:
    108 mm
  • Product Net Width:
    135 mm

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    PM825 S800 Processor

Classifications

  • UNSPSC:
    39120000

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links