Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE018296R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE018296R1

General Information

  • Product ID:
    3BSE018296R1
  • ABB Type Designation:
    DSDI 120AV1
  • Catalog Description:
    DSDI 120AV1 Digital Input Board 32
  • Long Description:
    Digital Input Board 32 Ch.

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE019929R1
DSDI 120AK03 Digital Inp. 32 ch, 48VDC Kit
3BSE019930R1
DSDI 120AK04 Digital Inp. 32 ch 48 VDC Kit
5730032-BG
Digital Input Set Kit

Additional Information

  • Medium Description:
    DSDI 120AV1 Digital Input Board 32
  • Product Type:
    I-O_Module
  • Technical Information:
    Digital Input Board 32 Ch.

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    350 mm
  • Product Net Height:
    10 mm
  • Product Net Width:
    265 mm
  • Product Net Weight:
    0.328 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    1bcba2ca-2c71-48db-b3fd-31270bcc10eb Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links