Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 3BSE023675R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3BSE023675R1

General Information

  • Product ID:
    3BSE023675R1
  • ABB Type Designation:
    AI845
  • Catalog Description:
    AI845 Analog Input S/R HART 8 ch
  • Long Description:
    0(4)..20mA, 0(1)..5V, 12bit, single ended. Current limited transmitter
    power distribution. Advanced on-board diagnostics. HART support.
    Use Module Termination Unit TU810, TU812, TU814, TU818, TU830, TU833,
    TU835, TU838, TU844, TU845, TU854

Categories

  • Products » Control System Products » I/O Products » S800 I/O » S800 I/O - Modules » AI845 Analog Inputs » AI845 Analog Input
  • Products » Control Systems » 800xA » I/Os » S800 I/O » S800 I/O 4.0 » I/O Modules
  • Products » Control Systems » 800xA » I/Os » S800 I/O » S800 I/O 4.1 » I/O Modules
  • Products » Control Systems » 800xA » I/Os » S800 I/O » S800 I/O 5.0 » I/O Modules
  • Products » Control Systems » 800xA » I/Os » S800 I/O » S800 I/O 5.1 » I/O Modules
  • Products » Control Systems » 800xA » System » 800xA System » 800xA 6.0 System » I/O Modules
  • Products » Control Systems » Compact Product Suite » I/Os » S800 I/O » S800 I/O 4.1 » I/O Modules
  • Products » Control Systems » Compact Product Suite » I/Os » S800 I/O » S800 I/O 5.0 » I/O Modules
  • Products » Control Systems » Compact Product Suite » I/Os » S800 I/O » S800 I/O 5.1 » I/O Modules
  • Parts & Services » Control Systems » 800xA » I/Os » S800 I/O » S800 I/O 4.1 » I/O Modules
  • Parts & Services » Control Systems » 800xA » I/Os » S800 I/O » S800 I/O 5.0 » I/O Modules
  • Parts & Services » Control Systems » 800xA » I/Os » S800 I/O » S800 I/O 5.1 » I/O Modules
  • Parts & Services » Control Systems » Compact Product Suite » I/Os » S800 I/O » S800 I/O 4.1 » I/O Modules
  • Parts & Services » Control Systems » Compact Product Suite » I/Os » S800 I/O » S800 I/O 5.0 » I/O Modules
  • Parts & Services » Control Systems » Compact Product Suite » I/Os » S800 I/O » S800 I/O 5.1 » I/O Modules
Show All...

Additional Information

  • Medium Description:
    AI845 Analog Input. Redundant or single 1x8ch. HART.
  • Product Type:
    I-O_Module

Ordering

  • Country of Origin:
    Estonia (EE)
    India (IN)
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Length:
    102 mm
  • Product Net Height:
    119 mm
  • Product Net Width:
    45 mm
  • Product Net Weight:
    0.34 kg

Technical

  • Number of Channels:
    8
  • Channel Type:
    AI
  • Number of Input Channels:
    8
  • Number of Output Channels:
    0

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds