Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE053241R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE053241R1

General Information

  • Product ID:
    3BSE053241R1
  • ABB Type Designation:
    PM891K01
  • Catalog Description:
    PM891K01 Processor Unit
  • Long Description:
    450MHZ and 256MB.
    Package including:
    - PM891 CPU Module
    - TB850, CEX-bus terminator
    - TB853, RCU Control Link Terminator
    - No license included

Additional Information

  • Medium Description:
    450MHZ and 256MB.
    Package including:
    - PM891 CPU Module
    - TB850, CEX-bus terminator
    - TB853, RCU Control Link Terminator
    - No license included
  • Product Type:
    Central_Unit

Ordering

  • HS Code:
    853710-- Boards, panels, consoles, desks, cabinets and other bases, equipped with two or more apparatus of heading 85.35 or 85.36, for electric control or the distribution of electricity, including those incorporating instruments or apparatus of Chapter 90, and numerical control apparatus, other than switching apparatus of heading 85.17.- For a voltage not exceeding 1,000 V
  • Customs Tariff Number:
    85371091

Dimensions

  • Product Net Depth / Length:
    280 mm
  • Product Net Height:
    105 mm
  • Product Net Width:
    245 mm
  • Product Net Weight:
    2.1 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    77e0111d-b7df-4a15-8f95-7867bffc6548 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links