Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE072270R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE072270R1

General Information

  • Product ID:
    3BSE072270R1
  • ABB Type Designation:
    SM812K01
  • Catalog Description:
    SM812K01 Safety CPU module
  • Long Description:
    High integrity, certified for SIL3. Requires configuration according to Safety Manual. Local organizations must comply with the Qualifications to secure successful sales of ABB safety systems, to order safety equipment.

    Use with PM857, PM863 and PM867.
    Package including:
    - SM812, Safety Module
    - TP868, Baseplate
    - TK852V10, Syncronization link cable

    Only compatible for 800xA 6.0.2 and onwards.
    Please see Product Update for more information.

Additional Information

  • Medium Description:
    High integrity, certified for SIL3. Requires configuration according to Safety Manual. Local organizations must comply with the Qualifications to secure successful sales of ABB safety systems, to order safety equipment.

    Use with PM857, PM863 and PM867.
    Package including:
    - SM812, Safety Module
    - TP868, Baseplate
    - TK852V10, Syncronization link cable

    Only compatible for 800xA 6.0.2 and onwards.
    Please see Product Update for more information.
  • Product Type:
    Central_Unit

Ordering

  • HS Code:
    853710-- Boards, panels, consoles, desks, cabinets and other bases, equipped with two or more apparatus of heading 85.35 or 85.36, for electric control or the distribution of electricity, including those incorporating instruments or apparatus of Chapter 90, and numerical control apparatus, other than switching apparatus of heading 85.17.- For a voltage not exceeding 1,000 V
  • Customs Tariff Number:
    85371091

Dimensions

  • Product Net Depth / Length:
    127.5 mm
  • Product Net Height:
    186 mm
  • Product Net Width:
    59 mm
  • Product Net Weight:
    0.63 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    c3fb1fc7-a887-4836-9613-3c020ae781ef Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links