Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE088189R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE088189R1

General Information

  • Product ID:
    3BSE088189R1
  • ABB Type Designation:
    SD854
  • Catalog Description:
    SD854 Power Supply 20A
  • Long Description:
    20A Power Supply Module. Input AC 100-240V. Input DC 110-150V. Output DC 24-28V.
    Mounting on horizontal DIN rail. Width 48mm.
    G3 compliant.

Additional Information

  • Medium Description:
    20A Power Supply Module. Input AC 100-240V. Input DC 110-150V. Output DC 24-28V.
    Mounting on horizontal DIN rail. Width 48mm.
    G3 compliant.
  • Product Type:
    Power_Supply

Ordering

  • HS Code:
    850440-- Electrical transformers, static converters (for example, rectifiers) and inductors.- Static converters
  • Customs Tariff Number:
    85044083

Dimensions

  • Product Net Depth / Length:
    127 mm
  • Product Net Height:
    124 mm
  • Product Net Width:
    48 mm
  • Product Net Weight:
    0.83 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    a13cce31-4d73-42aa-9dd5-a546c0ddc001 Czech Republic (CZ)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links