You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3GKP102820-AFK

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GKP102820-AFK

General Information

  • Product ID:
    3GKP102820-AFK
  • ABB Type Designation:
    M3KP 100LKB 4
  • Catalog Description:
    Flameproof IE3 Premium Efficiency LV Motors, 3 kW, 500 V (3GKP102820-AFK)

Ordering

  • ABB Type Designation:
    M3KP 100LKB 4
  • Invoice Description:
    M3KP 100LKB 4
  • Product Name:
    3-Phase squirrel cage motor
  • Product Type:
    3KP3__M3KP_IE3_Flameproof_Exde_motor
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece
  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85015220
  • Medium Description:
    3kW, 4 Poles, Frame Size 100, 3 Phases, 500V, 50Hz, IP55 Enclosure, IMB3/IM1001 Mounting (3GKP102820-AFK)
  • Short Description:
    3kW, 4P, Frame Size 100, 3PH, 500V, 50Hz, IP55, IMB3/IM1001

Electrical

  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    Y T4 50 Hz 500 V 3.00 kW 1452 r/min 4.60 A 0.830 89.40 % 19.70 N·m 7.50
    Y T4 60 Hz 575 V 3.00 kW 1757 r/min 4.00 A 0.820 90.20 % 16.30 N·m 9.80
  • Connection Configuration:
    Y
  • Temperature Class Default:
    T4
  • Input Voltage (Uin):
    500 V
  • Frequency (f):
    50 Hz
  • Output Power:
    3 kW
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE3
    Full Load (100%) 89.4 %
    Partial Load (75%) 90.5 %
    Partial Load (50%) 90.5 %
  • IE Class Data (60 Hz):
    IE Class IE3
    Full Load (100%) 90.2 %
    Partial Load (75%) 90.3 %
    Partial Load (50%) 89.0 %
  • IP Rating:
    IP55
  • Insulation Class:
    ICLF
  • Direction of Rotation:
    Both sides
  • Number of Poles (High):
    4
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    F
  • EX-Protection:
    Exdbeb
  • Gas Group:
    IIB

Mechanical

  • Frame Material:
    Cast Iron
  • Frame Size:
    100
  • Bearing:
    6206-2Z/C3
  • Bearing NDE:
    6205-2Z/C3
  • IM Class:
    IMB3 IM1001
  • Terminator Box Location:
    D-End top

Dimensions

  • Package Level 1 Units:
    0 carton
  • Product Net Depth / Length:
    501 mm
  • Product Net Height:
    297 mm
  • Product Net Width:
    217 mm
  • Product Net Weight:
    70 kg
  • Gross Weight:
    75 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Classifications

  • UNSPSC:
    26101100
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links