Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: Rack mounting kit 11 RT G2 6-10 kVA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

Rack mounting kit 11 RT G2 6-10 kVA

General Information

  • Extended Product Type:
    Rack mounting kit 11 RT G2 6-10 kVA
  • Product ID:
    4NWP100111R0003
  • EAN:
    7640169262104
  • Catalog Description:
    Rack mounting kit 11 RT G2 6-10 kVA
  • Long Description:
    Rack mounting kit 11 RT G2 6-10 kVA

Categories

  • Products » UPS, Power Conditioning and Power Distribution » UPS » UPS accessories » Rack mounting kit

Additional Information

  • Accessory Type:
    Other
  • CN8:
    85049000
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85049000
  • Declaration of Conformity - CE:
    4NWD003868
  • E-Number (Finland):
    8408619
  • EAN:
    7640169262104
  • ETIM 6:
    EC002850 - Accessories for UPS
  • ETIM 7:
    EC002850 - Accessories for UPS
  • Environmental Information:
    No declaration needed
  • Invoice Description:
    Rack mounting kit 11 RT G2 6-10 kVA
  • Minimum Order Quantity:
    1 piece
  • Object Classification Code:
    A
  • Package Level 1 Depth / Length:
    65 mm
  • Package Level 1 EAN:
    7640169262104
  • Package Level 1 Gross Weight:
    1.6 kg
  • Package Level 1 Height:
    95 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    500 mm
  • Product Main Type:
    Rack mounting kit
  • Product Name:
    UPS accessory
  • Product Net Depth / Length:
    55 mm
  • Product Net Height:
    55 mm
  • Product Net Weight:
    1.2 kg
  • Product Net Width:
    450 mm
  • RoHS Date:
    0318
  • RoHS Information:
    4NWD003868
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Selling Unit of Measure:
    piece
  • Suitable For:
    UPS PowerValue 11RT G2 6 kVA
    UPS PowerValue 11RT G2 10 kVA
  • Suitable for Product Class:
    Single-Phase UPS
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds