You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UPS PowerValue 11RT G2 10 kVA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

UPS PowerValue 11RT G2 10 kVA

General Information

  • Extended Product Type:
    UPS PowerValue 11RT G2 10 kVA
  • Product ID:
    4NWP100151R0001
  • EAN:
    7640169261831
  • Catalog Description:
    UPS PowerValue 11 RT G2 10 kVA
  • Long Description:
    VFI online double conversion;10000W;0min(long backup);RS232;USB;COM slot

Circular Value

Technical

  • Input Voltage (Uin):
    208 V
    220 V
    230 V
    240 V
  • Input Voltage Type:
    AC
  • Rated Frequency (f):
    Primary 50 Hz
    Primary 60 Hz
    Secondary 50 Hz
    Secondary 60 Hz
  • Apparent Power Output:
    10000 V·A
  • Rated Output Power:
    10000 W
  • Communication Interface:
    USB, RS-232
  • Number of Phases:
    Primary - 1
    Secondary - 1
  • Number of Outputs:
    C13 Connection 2
    Fixed Connections 1
  • Connection Type:
    Fixed Connection
  • Display Type:
    LCD
  • Options Provided:
    Auto shut down function
    Potential free switch contact
    Network-management

Environmental

  • Ambient Air Temperature:
    Storage -15…+60 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    No declaration needed

Dimensions

  • Product Net Width:
    438 mm
  • Product Net Height:
    86.5 mm
  • Product Net Depth / Length:
    573 mm
  • Product Net Weight:
    18.9 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    586 mm
  • Package Level 1 Height:
    238 mm
  • Package Level 1 Depth / Length:
    766 mm
  • Package Level 1 Gross Weight:
    15.5 kg
  • Package Level 1 EAN:
    7640169261831

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044000
  • E-Number (Finland):
    8408608
  • Country of Origin:
    China (CN)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000382 - UPS
  • ETIM 8:
    EC000382 - UPS
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85044000
  • eClass:
    V11.1 : 27040690
  • Object Classification Code:
    G
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links