You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: External battery module 11RT G2 6-10 kVA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

External battery module 11RT G2 6-10 kVA

General Information

  • Extended Product Type:
    External battery module 11RT G2 6-10 kVA
  • Product ID:
    4NWP100152R0001
  • EAN:
    7640169261855
  • Catalog Description:
    External battery module 11RT G2 6-10 kVA
  • Long Description:
    EBM case with batteries 20x9 Ah

Circular Value

Environmental

Technical

  • Suitable For:
    PowerValue 11RT G2 6-10 kVA
  • Suitable for Product Class:
    Single-Phase UPS
  • Accessory Type:
    Battery/accumulator
  • Battery Chemical Composition:
    Lead-Acid
  • Battery Type:
    Portable
  • Battery Weight:
    2.5 kg
  • Number of Batteries:
    20

Dimensions

  • Product Net Width:
    438 mm
  • Product Net Height:
    129 mm
  • Product Net Depth / Length:
    592 mm
  • Product Net Weight:
    64.4 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    578 mm
  • Package Level 1 Height:
    353 mm
  • Package Level 1 Depth / Length:
    796 mm
  • Package Level 1 Gross Weight:
    66.4 kg
  • Package Level 1 EAN:
    7640169261855

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85072000
  • E-Number (Finland):
    8408609
  • Country of Origin:
    China (CN)

Certificates and Declarations

Popular Downloads

Classifications

  • ETIM 7:
    EC002850 - Accessories for UPS
  • ETIM 8:
    EC002850 - Accessories/spare parts for UPS
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85072000
  • eClass:
    V11.1 : 27040692
  • Object Classification Code:
    G
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links