Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: External battery 11T G2 1 kVA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

External battery 11T G2 1 kVA

General Information

  • Extended Product Type:
    External battery 11T G2 1 kVA
  • Product ID:
    4NWP100165R0001
  • EAN:
    7640169262005
  • Catalog Description:
    External battery 11 T G2 1 kVA
  • Long Description:
    EBM case with batteries 3x2x9 Ah

Categories

  • Products » UPS, Power Conditioning and Power Distribution » UPS » Batteries and Battery Cabinets Solutions » PowerValue 11T G2 Battery Cabinets
  • Products » UPS, Power Conditioning and Power Distribution » UPS » Batteries and Battery Cabinets Solutions » VRLA Battery Cabinets Solutions - IEC

Additional Information

  • Accessory Type:
    Battery/accumulator
  • Battery Chemical Composition:
    Lead-Acid
  • Battery Type:
    Portable
  • Battery Weight:
    2.5 kg
  • CN8:
    85072000
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85049000
  • Declaration of Conformity - CE:
    4NWD003869
  • E-Number (Finland):
    8408615
  • E-Number (Sweden):
    5257257
  • EAN:
    7640169262005
  • ETIM 6:
    EC002850 - Accessories for UPS
  • ETIM 7:
    EC002850 - Accessories for UPS
  • ETIM 8:
    EC002850 - Accessories/spare parts for UPS
  • Environmental Information:
    No declaration needed
  • Invoice Description:
    External battery 11 T G2 1 kVA
  • Minimum Order Quantity:
    1 piece
  • Number of Batteries:
    6
  • Object Classification Code:
    G
  • Package Level 1 Depth / Length:
    436 mm
  • Package Level 1 EAN:
    7640169262005
  • Package Level 1 Gross Weight:
    19.3 kg
  • Package Level 1 Height:
    330 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    240 mm
  • Product Main Type:
    PowerValue 11T G2 battery cabinets
  • Product Name:
    UPS EBM
  • Product Net Depth / Length:
    356 mm
  • Product Net Height:
    228 mm
  • Product Net Weight:
    18.4 kg
  • Product Net Width:
    144 mm
  • RoHS Date:
    0318
  • RoHS Information:
    4NWD003869
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Selling Unit of Measure:
    piece
  • Short Description:
    External battery 11T G2 1 kVA
  • Suitable For:
    UPS PowerValue 11T G2 1 kVA B
    UPS PowerValue 11T G2 1 kVA S
  • Suitable for Product Class:
    Single-Phase UPS
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds