You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UPS PowerValue 11LI Up 2000 VA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

UPS PowerValue 11LI Up 2000 VA

General Information

  • Extended Product Type:
    UPS PowerValue 11LI Up 2000 VA
  • Product ID:
    4NWP100174R0001
  • EAN:
    7640169262647
  • Catalog Description:
    UPS PowerValue 11LI Up 2000 VA
  • Long Description:
    VI UPS PowerValue 11LI Up 2000VA/1200W;230V;50/60Hz;simulated sinewave;2.5 min

Circular Value

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    4NWD004620
  • RoHS Information:
    4NWD004317
  • SCIP:
    ef6317aa-8ab5-43d2-b06e-9898a8008c30 Switzerland (CH)
  • Simplified SCIP:
    00043cca-ac63-495f-bef0-f8b1f9f232d9 Netherlands (NL)
    3ca81253-042f-404a-bea9-88fa4d1174a5 Poland (PL)
    1e1e85b4-fbaa-46e8-9dbb-5d4d43b6addd Netherlands (NL)
    ee243792-af91-4dde-9443-26541c5e8049 Netherlands (NL)
    50476235-3130-4fa3-b331-59784baebaea Estonia (EE)
    0e676254-50ef-4726-beae-550c892952c0 Greece (GR)
    1ed45473-4f88-4c3d-8451-91b68bf012e1 Portugal (PT)
    a1cb1455-7d73-46ad-934a-2f15feee9149 Bulgaria (BG)
    98ed12e1-cf0d-4ae7-b668-b15b6adfc271 Sweden (SE)
    ffa49d11-bf98-40e3-a0c2-a86b2f524499 France (FR)
    b9fc1b64-dbf0-4613-8923-9e9ae71ff741 Sweden (SE)
    7dec86a8-891f-4fde-8bf3-485d2c09032c Poland (PL)
    a4d5a73e-cd98-4a54-9660-95135b4e5f65 Germany (DE)
    8b2dbeb0-864b-41ff-ae9f-11d0b2ba471d Germany (DE)
    6bcf30fe-4a35-438a-82c5-d4e879ff59fa France (FR)
    b72d2200-6dc3-4ab3-8b9f-41bb8a4c2d6b Netherlands (NL)
    08756326-7ab2-4002-bda5-4f2b69f1ad6f Spain (ES)
    6a44bdae-c8d0-41ef-b3b9-f2bb643879be Germany (DE)
    4970bf50-6fca-44b2-ba94-ee42848e9a2e Denmark (DK)
    1860834e-8465-410c-8edb-28ecfb3caff5 Poland (PL)
    f95d3b35-81a5-4da0-a5da-9b807a4afb6e Norway (NO)
    4f3cab6f-a823-4d34-9121-3e0938a7164b Finland (FI)
    6ee3f992-59c9-41b3-9ca2-5655799f5516 Netherlands (NL)
    620d4f24-1c23-47e7-abea-1d50fe43a15d Germany (DE)
    bb06679d-ec14-401b-b952-12407aa9da54 Croatia (HR)
    e3707150-4520-4e80-a722-99f6416ac47e Czech Republic (CZ)

Environmental

  • Ambient Air Temperature:
    Storage -15…+60 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    No declaration needed
  • SCIP:
    ef6317aa-8ab5-43d2-b06e-9898a8008c30 Switzerland (CH)
  • Simplified SCIP:
    00043cca-ac63-495f-bef0-f8b1f9f232d9 Netherlands (NL)
    3ca81253-042f-404a-bea9-88fa4d1174a5 Poland (PL)
    1e1e85b4-fbaa-46e8-9dbb-5d4d43b6addd Netherlands (NL)
    ee243792-af91-4dde-9443-26541c5e8049 Netherlands (NL)
    50476235-3130-4fa3-b331-59784baebaea Estonia (EE)
    0e676254-50ef-4726-beae-550c892952c0 Greece (GR)
    1ed45473-4f88-4c3d-8451-91b68bf012e1 Portugal (PT)
    a1cb1455-7d73-46ad-934a-2f15feee9149 Bulgaria (BG)
    98ed12e1-cf0d-4ae7-b668-b15b6adfc271 Sweden (SE)
    ffa49d11-bf98-40e3-a0c2-a86b2f524499 France (FR)
    b9fc1b64-dbf0-4613-8923-9e9ae71ff741 Sweden (SE)
    7dec86a8-891f-4fde-8bf3-485d2c09032c Poland (PL)
    a4d5a73e-cd98-4a54-9660-95135b4e5f65 Germany (DE)
    8b2dbeb0-864b-41ff-ae9f-11d0b2ba471d Germany (DE)
    6bcf30fe-4a35-438a-82c5-d4e879ff59fa France (FR)
    b72d2200-6dc3-4ab3-8b9f-41bb8a4c2d6b Netherlands (NL)
    08756326-7ab2-4002-bda5-4f2b69f1ad6f Spain (ES)
    6a44bdae-c8d0-41ef-b3b9-f2bb643879be Germany (DE)
    4970bf50-6fca-44b2-ba94-ee42848e9a2e Denmark (DK)
    1860834e-8465-410c-8edb-28ecfb3caff5 Poland (PL)
    f95d3b35-81a5-4da0-a5da-9b807a4afb6e Norway (NO)
    4f3cab6f-a823-4d34-9121-3e0938a7164b Finland (FI)
    6ee3f992-59c9-41b3-9ca2-5655799f5516 Netherlands (NL)
    620d4f24-1c23-47e7-abea-1d50fe43a15d Germany (DE)
    bb06679d-ec14-401b-b952-12407aa9da54 Croatia (HR)
    e3707150-4520-4e80-a722-99f6416ac47e Czech Republic (CZ)

Technical

  • Input Voltage (Uin):
    230 V
  • Input Voltage Type:
    AC
  • Rated Frequency (f):
    Primary 50 Hz
    Primary 60 Hz
    Secondary 50 Hz
    Secondary 60 Hz
  • Apparent Power Output:
    2000 V·A
  • Rated Output Power:
    1200 W
  • Communication Interface:
    USB, RS-232
  • Number of Phases:
    Primary - 1
    Secondary - 1
  • Number of Outputs:
    C13 Connection 6
  • Connection Type:
    IEC C14
  • Display Type:
    LCD
  • Options Provided:
    Auto shut down function
  • Battery Chemical Composition:
    Lead-Acid
  • Battery Type:
    Portable
  • Battery Weight:
    2.5 kg
  • Number of Batteries:
    2

Dimensions

  • Product Net Width:
    145 mm
  • Product Net Height:
    190 mm
  • Product Net Depth / Length:
    335 mm
  • Product Net Weight:
    10.7 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    228 mm
  • Package Level 1 Height:
    287 mm
  • Package Level 1 Depth / Length:
    410 mm
  • Package Level 1 Gross Weight:
    13 kg
  • Package Level 1 EAN:
    7640169262647

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044000
  • Country of Origin:
    China (CN)

Certificates and Declarations

Popular Downloads

Classifications

  • ETIM 7:
    EC000382 - UPS
  • ETIM 8:
    EC000382 - UPS
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85044000
  • eClass:
    V11.1 : 27040690
  • Object Classification Code:
    G
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links