You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UPS PowerValue 11LI Pro 600 VA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

UPS PowerValue 11LI Pro 600 VA

General Information

  • Extended Product Type:
    UPS PowerValue 11LI Pro 600 VA
  • Product ID:
    4NWP100175R0001
  • EAN:
    7640169262654
  • Catalog Description:
    UPS PowerValue 11LI Pro 600 VA
  • Long Description:
    VI UPS PowerValue 11LI Pro 600VA/360W;230V;50/60Hz;pure sinewave;3.5 min

Circular Value

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    4NWD004620
  • RoHS Information:
    4NWD004322
  • SCIP:
    866b8e18-e55e-4ac7-b987-f09b84de7d2c Switzerland (CH)
  • Simplified SCIP:
    9169fbcd-d534-47a5-8214-42fa1b12850b Germany (DE)
    a888b95a-8a95-48ba-8c30-c7964028ec70 Poland (PL)
    04280b63-c3b7-4cf6-8afe-e5b143b5bbe7 Norway (NO)
    865ce31e-100b-4f6a-8174-0a9744331148 Finland (FI)
    b21cf44c-45c2-409d-839c-1df4dec59103 Netherlands (NL)
    442cfee5-fa4f-4cd7-b4ce-61d997be15ff Germany (DE)
    86cf6aae-4f46-4eba-a7e0-b093172d43d1 Croatia (HR)
    cca08529-0466-4c7a-a57e-60c7f93d4c8c Denmark (DK)
    aff6b0da-7db4-40b1-a10e-467b76135e88 Czech Republic (CZ)
    e8553b35-de11-4780-9783-9fa9d827e158 Poland (PL)
    165a16dc-32cf-4f82-85cc-b35f7e9e103e Netherlands (NL)
    9e1a2180-2e40-4dc7-bb8f-58481f2cfa6e Netherlands (NL)
    7bf02fc3-7cc4-4708-be62-b7003af69a9f Estonia (EE)
    8cfa4309-5f57-4ea0-8cdf-eed1339d3f53 Germany (DE)
    f402ee94-75ad-4aba-baf8-b745b35350f5 Germany (DE)
    68f8974a-ec83-45d7-98db-71bd36090e41 France (FR)
    13accc49-9426-4249-9b63-3406ddbf5bef Netherlands (NL)
    5f87c2ac-4e35-450d-bc0c-85cde638dd1a Spain (ES)
    38e7dfc2-7e65-4d92-be6a-646968d85111 Netherlands (NL)
    e5f43a95-493f-4b8c-bef8-233f7c2e70ee Greece (GR)
    91e89977-d78a-4b44-9adc-08a8cae2aeef Portugal (PT)
    748737ca-d624-473c-a37a-231cac6068a9 Bulgaria (BG)
    90620e8a-55a8-45d2-946b-250900dffb96 Sweden (SE)
    cd017728-7bf4-4acf-89a4-82bb08782976 France (FR)
    1e55adb4-50b5-4fc9-bc66-edd5b2a65037 Sweden (SE)
    b9d04015-2da6-4fbc-a81b-feb75f7d3d12 Poland (PL)

Environmental

  • Ambient Air Temperature:
    Storage -15…+60 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    No declaration needed
  • SCIP:
    866b8e18-e55e-4ac7-b987-f09b84de7d2c Switzerland (CH)
  • Simplified SCIP:
    9169fbcd-d534-47a5-8214-42fa1b12850b Germany (DE)
    a888b95a-8a95-48ba-8c30-c7964028ec70 Poland (PL)
    04280b63-c3b7-4cf6-8afe-e5b143b5bbe7 Norway (NO)
    865ce31e-100b-4f6a-8174-0a9744331148 Finland (FI)
    b21cf44c-45c2-409d-839c-1df4dec59103 Netherlands (NL)
    442cfee5-fa4f-4cd7-b4ce-61d997be15ff Germany (DE)
    86cf6aae-4f46-4eba-a7e0-b093172d43d1 Croatia (HR)
    cca08529-0466-4c7a-a57e-60c7f93d4c8c Denmark (DK)
    aff6b0da-7db4-40b1-a10e-467b76135e88 Czech Republic (CZ)
    e8553b35-de11-4780-9783-9fa9d827e158 Poland (PL)
    165a16dc-32cf-4f82-85cc-b35f7e9e103e Netherlands (NL)
    9e1a2180-2e40-4dc7-bb8f-58481f2cfa6e Netherlands (NL)
    7bf02fc3-7cc4-4708-be62-b7003af69a9f Estonia (EE)
    8cfa4309-5f57-4ea0-8cdf-eed1339d3f53 Germany (DE)
    f402ee94-75ad-4aba-baf8-b745b35350f5 Germany (DE)
    68f8974a-ec83-45d7-98db-71bd36090e41 France (FR)
    13accc49-9426-4249-9b63-3406ddbf5bef Netherlands (NL)
    5f87c2ac-4e35-450d-bc0c-85cde638dd1a Spain (ES)
    38e7dfc2-7e65-4d92-be6a-646968d85111 Netherlands (NL)
    e5f43a95-493f-4b8c-bef8-233f7c2e70ee Greece (GR)
    91e89977-d78a-4b44-9adc-08a8cae2aeef Portugal (PT)
    748737ca-d624-473c-a37a-231cac6068a9 Bulgaria (BG)
    90620e8a-55a8-45d2-946b-250900dffb96 Sweden (SE)
    cd017728-7bf4-4acf-89a4-82bb08782976 France (FR)
    1e55adb4-50b5-4fc9-bc66-edd5b2a65037 Sweden (SE)
    b9d04015-2da6-4fbc-a81b-feb75f7d3d12 Poland (PL)

Technical

  • Input Voltage (Uin):
    230 V
  • Input Voltage Type:
    AC
  • Rated Frequency (f):
    Primary 50 Hz
    Primary 60 Hz
    Secondary 50 Hz
    Secondary 60 Hz
  • Apparent Power Output:
    600 V·A
  • Rated Output Power:
    360 W
  • Communication Interface:
    USB, RS-232
  • Number of Phases:
    Primary - 1
    Secondary - 1
  • Number of Outputs:
    C13 Connection 4
  • Connection Type:
    IEC C14
  • Display Type:
    LCD
  • Options Provided:
    Auto shut down function
  • Battery Chemical Composition:
    Lead-Acid
  • Battery Type:
    Portable
  • Battery Weight:
    2.1 kg
  • Number of Batteries:
    1

Dimensions

  • Product Net Width:
    100 mm
  • Product Net Height:
    145 mm
  • Product Net Depth / Length:
    328 mm
  • Product Net Weight:
    6 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    140 mm
  • Package Level 1 Height:
    228 mm
  • Package Level 1 Depth / Length:
    385 mm
  • Package Level 1 Gross Weight:
    7.2 kg
  • Package Level 1 EAN:
    7640169262654

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044000
  • E-Number (Finland):
    8408629
  • Country of Origin:
    China (CN)

Certificates and Declarations

Popular Downloads

Classifications

  • ETIM 7:
    EC000382 - UPS
  • ETIM 8:
    EC000382 - UPS
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85044000
  • eClass:
    V11.1 : 27040690
  • Object Classification Code:
    G
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links