You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UPS PowerValue 11LI Pro 800 VA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

UPS PowerValue 11LI Pro 800 VA

General Information

  • Extended Product Type:
    UPS PowerValue 11LI Pro 800 VA
  • Product ID:
    4NWP100176R0001
  • EAN:
    7640169262661
  • Catalog Description:
    UPS PowerValue 11LI Pro 800 VA
  • Long Description:
    VI UPS PowerValue 11LI Pro 800VA/480W;230V;50/60Hz;pure sinewave;2.5 min

Circular Value

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    4NWD004620
  • RoHS Information:
    4NWD004322
  • SCIP:
    424cab99-027a-4c83-bed6-c736eef883ff Switzerland (CH)
  • Simplified SCIP:
    bdaefabb-71cd-44b1-96f1-ecfa49f3ff34 Netherlands (NL)
    a06a9ce3-b60f-4ade-87ce-65956b949e95 Germany (DE)
    f30e2997-56e2-4141-8774-7f7165ea6bb6 Croatia (HR)
    abe0cc33-793b-4193-a3d4-e3ebf5e8a55b Denmark (DK)
    f06baa1b-34f7-4b14-850f-9c0bb7956c1c Czech Republic (CZ)
    f490c704-346f-43b0-8503-8cd628116384 Poland (PL)
    4f94c215-4216-4958-98d6-c044cde00f3f Netherlands (NL)
    be5788d1-b127-460f-b65b-7c0312edc67b Netherlands (NL)
    cda211ec-8567-44f1-89fb-3cf62bc53d52 Estonia (EE)
    5e91bd56-1daf-4da9-a3e8-02d473423479 Greece (GR)
    3475bbee-c17a-46a7-bb5f-6fcda777e1b0 Portugal (PT)
    59ad7310-57ad-44d8-8ef3-aff4e4ee8c42 Bulgaria (BG)
    efd9abcd-406e-4557-b2bf-76e4a5a7c5bb Sweden (SE)
    240c340d-5811-4f0c-a440-de77baa0a00f France (FR)
    697fe351-1c70-49f7-acdb-4823ebdb16a0 Sweden (SE)
    3895262b-0480-4244-89e2-26c731cdd1a8 Poland (PL)
    acaf8901-1982-43d4-9d17-2269d2c5175e Germany (DE)
    5b3f2b17-8ca5-4894-be26-8dbc02ffee7d Germany (DE)
    537f45e4-b9a8-4572-a9fb-3468afec4eaa France (FR)
    a6f4e02b-97ca-4dc6-860a-65844f5f0154 Netherlands (NL)
    72061038-c282-4ea6-bb32-d7405f57a3f1 Spain (ES)
    570930bb-88c7-4e02-99b1-1e552da09640 Germany (DE)
    ad7b2971-75a4-4e59-94ff-13925fabf230 Poland (PL)
    0cfc0132-8efa-4475-a472-272544e7443e Norway (NO)
    057e83c8-aa62-486c-a8d6-11a901005545 Finland (FI)
    e6ab87b1-ecab-476c-a5fe-3486a0147b7a Netherlands (NL)

Environmental

  • Ambient Air Temperature:
    Storage -15…+60 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    No declaration needed
  • SCIP:
    424cab99-027a-4c83-bed6-c736eef883ff Switzerland (CH)
  • Simplified SCIP:
    bdaefabb-71cd-44b1-96f1-ecfa49f3ff34 Netherlands (NL)
    a06a9ce3-b60f-4ade-87ce-65956b949e95 Germany (DE)
    f30e2997-56e2-4141-8774-7f7165ea6bb6 Croatia (HR)
    abe0cc33-793b-4193-a3d4-e3ebf5e8a55b Denmark (DK)
    f06baa1b-34f7-4b14-850f-9c0bb7956c1c Czech Republic (CZ)
    f490c704-346f-43b0-8503-8cd628116384 Poland (PL)
    4f94c215-4216-4958-98d6-c044cde00f3f Netherlands (NL)
    be5788d1-b127-460f-b65b-7c0312edc67b Netherlands (NL)
    cda211ec-8567-44f1-89fb-3cf62bc53d52 Estonia (EE)
    5e91bd56-1daf-4da9-a3e8-02d473423479 Greece (GR)
    3475bbee-c17a-46a7-bb5f-6fcda777e1b0 Portugal (PT)
    59ad7310-57ad-44d8-8ef3-aff4e4ee8c42 Bulgaria (BG)
    efd9abcd-406e-4557-b2bf-76e4a5a7c5bb Sweden (SE)
    240c340d-5811-4f0c-a440-de77baa0a00f France (FR)
    697fe351-1c70-49f7-acdb-4823ebdb16a0 Sweden (SE)
    3895262b-0480-4244-89e2-26c731cdd1a8 Poland (PL)
    acaf8901-1982-43d4-9d17-2269d2c5175e Germany (DE)
    5b3f2b17-8ca5-4894-be26-8dbc02ffee7d Germany (DE)
    537f45e4-b9a8-4572-a9fb-3468afec4eaa France (FR)
    a6f4e02b-97ca-4dc6-860a-65844f5f0154 Netherlands (NL)
    72061038-c282-4ea6-bb32-d7405f57a3f1 Spain (ES)
    570930bb-88c7-4e02-99b1-1e552da09640 Germany (DE)
    ad7b2971-75a4-4e59-94ff-13925fabf230 Poland (PL)
    0cfc0132-8efa-4475-a472-272544e7443e Norway (NO)
    057e83c8-aa62-486c-a8d6-11a901005545 Finland (FI)
    e6ab87b1-ecab-476c-a5fe-3486a0147b7a Netherlands (NL)

Technical

  • Input Voltage (Uin):
    230 V
  • Input Voltage Type:
    AC
  • Rated Frequency (f):
    Primary 50 Hz
    Primary 60 Hz
    Secondary 50 Hz
    Secondary 60 Hz
  • Apparent Power Output:
    800 V·A
  • Rated Output Power:
    480 W
  • Communication Interface:
    USB, RS-232
  • Number of Phases:
    Primary - 1
    Secondary - 1
  • Number of Outputs:
    C13 Connection 4
  • Connection Type:
    IEC C14
  • Display Type:
    LCD
  • Options Provided:
    Auto shut down function
  • Battery Chemical Composition:
    Lead-Acid
  • Battery Type:
    Portable
  • Battery Weight:
    2.5 kg
  • Number of Batteries:
    1

Dimensions

  • Product Net Width:
    10 mm
  • Product Net Height:
    145 mm
  • Product Net Depth / Length:
    328 mm
  • Product Net Weight:
    6.6 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    140 mm
  • Package Level 1 Height:
    228 mm
  • Package Level 1 Depth / Length:
    385 mm
  • Package Level 1 Gross Weight:
    7.9 kg
  • Package Level 1 EAN:
    7640169262661

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044000
  • E-Number (Finland):
    8408630
  • Country of Origin:
    China (CN)

Certificates and Declarations

Popular Downloads

Classifications

  • ETIM 7:
    EC000382 - UPS
  • ETIM 8:
    EC000382 - UPS
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85044000
  • eClass:
    V11.1 : 27040690
  • Object Classification Code:
    G
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links