Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: UPS PowerValue 11LI Pro 1500 VA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

UPS PowerValue 11LI Pro 1500 VA

General Information

  • Extended Product Type:
    UPS PowerValue 11LI Pro 1500 VA
  • Product ID:
    4NWP100178R0001
  • EAN:
    7640169262685
  • Catalog Description:
    UPS PowerValue 11LI Pro 1500 VA
  • Long Description:
    VI UPS PowerValue 11LI Pro 1500VA/1050W;230V;50/60Hz;pure sinewave;5 min

Circular Value

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    4NWD004620
  • RoHS Information:
    4NWD004322
  • SCIP:
    f83a26df-8beb-4c54-8294-808bd2c4e276 Switzerland (CH)
  • Simplified SCIP:
    0be49677-cc9e-4fc0-8911-f5e8389c541f Germany (DE)
    a4440343-c230-4a57-b9ba-9a8fa52e5c59 Poland (PL)
    74e69599-e852-4d23-a06f-0aa85d2d9167 Norway (NO)
    59cb3396-823b-47ab-b751-83fac10ee147 Finland (FI)
    2a8ec393-df14-4c7a-a20d-43e5f434a50d Netherlands (NL)
    436f430c-8f55-4869-a5ca-b26b90e0bbd1 Germany (DE)
    8ad784ba-0575-4d1d-a283-146baf9c1224 Denmark (DK)
    cd38ab98-683c-4bba-83d4-5da51343320c Croatia (HR)
    3437a7e2-88b6-4b36-89c0-d8b2744c0b77 Czech Republic (CZ)
    ed352558-77c4-4518-8f73-bc643b3f30e7 Poland (PL)
    9b95baa7-9d6a-4c87-b1a2-e693ddf60d04 Netherlands (NL)
    2745c03b-b342-4c16-baae-3fea733b0a5a Netherlands (NL)
    27dddce0-676d-464b-82f9-c5734e0a37e2 Estonia (EE)
    74d22ada-9012-421a-8590-8c56a4fbadda Greece (GR)
    87d4daa7-2618-4e33-8c94-9e175f7f1e44 Portugal (PT)
    5e7b9acd-8049-430b-b5ff-6fb573ceb0a7 Bulgaria (BG)
    af21d49d-f9ad-4cf4-ace6-cdb2b5aa35e9 Sweden (SE)
    6ff4218c-dca4-4726-b424-da007c026354 France (FR)
    cc207ae7-c10a-4a41-88c6-02d7dd46f977 Poland (PL)
    749c0957-1647-4e3f-bb99-1ae1c7d430c4 Sweden (SE)
    44fe9986-8844-4a40-8c1a-a3a98ffdda2b Germany (DE)
    5b934c1d-9825-44a3-82e1-5b00b40ac18f Germany (DE)
    fb34ba89-388c-4eac-9898-82a7676e4bb4 France (FR)
    ad4fb7a8-ae09-49ad-8893-2f7f0b6d7c3a Netherlands (NL)
    23b06215-b4f9-42c3-9b3b-095991a46bc2 Spain (ES)
    4089c87c-2dbc-468b-a47a-9315d12a28ea Netherlands (NL)

Environmental

  • Ambient Air Temperature:
    Storage -15…+60 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    No declaration needed
  • SCIP:
    f83a26df-8beb-4c54-8294-808bd2c4e276 Switzerland (CH)
  • Simplified SCIP:
    0be49677-cc9e-4fc0-8911-f5e8389c541f Germany (DE)
    a4440343-c230-4a57-b9ba-9a8fa52e5c59 Poland (PL)
    74e69599-e852-4d23-a06f-0aa85d2d9167 Norway (NO)
    59cb3396-823b-47ab-b751-83fac10ee147 Finland (FI)
    2a8ec393-df14-4c7a-a20d-43e5f434a50d Netherlands (NL)
    436f430c-8f55-4869-a5ca-b26b90e0bbd1 Germany (DE)
    8ad784ba-0575-4d1d-a283-146baf9c1224 Denmark (DK)
    cd38ab98-683c-4bba-83d4-5da51343320c Croatia (HR)
    3437a7e2-88b6-4b36-89c0-d8b2744c0b77 Czech Republic (CZ)
    ed352558-77c4-4518-8f73-bc643b3f30e7 Poland (PL)
    9b95baa7-9d6a-4c87-b1a2-e693ddf60d04 Netherlands (NL)
    2745c03b-b342-4c16-baae-3fea733b0a5a Netherlands (NL)
    27dddce0-676d-464b-82f9-c5734e0a37e2 Estonia (EE)
    74d22ada-9012-421a-8590-8c56a4fbadda Greece (GR)
    87d4daa7-2618-4e33-8c94-9e175f7f1e44 Portugal (PT)
    5e7b9acd-8049-430b-b5ff-6fb573ceb0a7 Bulgaria (BG)
    af21d49d-f9ad-4cf4-ace6-cdb2b5aa35e9 Sweden (SE)
    6ff4218c-dca4-4726-b424-da007c026354 France (FR)
    cc207ae7-c10a-4a41-88c6-02d7dd46f977 Poland (PL)
    749c0957-1647-4e3f-bb99-1ae1c7d430c4 Sweden (SE)
    44fe9986-8844-4a40-8c1a-a3a98ffdda2b Germany (DE)
    5b934c1d-9825-44a3-82e1-5b00b40ac18f Germany (DE)
    fb34ba89-388c-4eac-9898-82a7676e4bb4 France (FR)
    ad4fb7a8-ae09-49ad-8893-2f7f0b6d7c3a Netherlands (NL)
    23b06215-b4f9-42c3-9b3b-095991a46bc2 Spain (ES)
    4089c87c-2dbc-468b-a47a-9315d12a28ea Netherlands (NL)

Technical

  • Input Voltage (Uin):
    230 V
  • Input Voltage Type:
    AC
  • Rated Frequency (f):
    Primary 50 Hz
    Primary 60 Hz
    Secondary 50 Hz
    Secondary 60 Hz
  • Apparent Power Output:
    1500 V·A
  • Rated Output Power:
    900 W
  • Communication Interface:
    USB, RS-232
  • Number of Phases:
    Primary - 1
    Secondary - 1
  • Number of Outputs:
    C13 Connection 6
  • Connection Type:
    IEC C14
  • Display Type:
    LCD
  • Options Provided:
    Auto shut down function
  • Battery Chemical Composition:
    Lead-Acid
  • Battery Type:
    Portable
  • Battery Weight:
    2.5 kg
  • Number of Batteries:
    2

Dimensions

  • Product Net Width:
    146 mm
  • Product Net Height:
    205 mm
  • Product Net Depth / Length:
    395 mm
  • Product Net Weight:
    11.1 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    236 mm
  • Package Level 1 Height:
    297 mm
  • Package Level 1 Depth / Length:
    496 mm
  • Package Level 1 Gross Weight:
    13.3 kg
  • Package Level 1 EAN:
    7640169262685

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044000
  • E-Number (Finland):
    8408632
  • Country of Origin:
    China (CN)

Certificates and Declarations

Popular Downloads

Classifications

  • ETIM 7:
    EC000382 - UPS
  • ETIM 8:
    EC000382 - UPS
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85044000
  • eClass:
    V11.1 : 27040690
  • Object Classification Code:
    G
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links