You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UPS PowerValue 11LI Pro 2000 VA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

UPS PowerValue 11LI Pro 2000 VA

General Information

  • Extended Product Type:
    UPS PowerValue 11LI Pro 2000 VA
  • Product ID:
    4NWP100179R0001
  • EAN:
    7640169262692
  • Catalog Description:
    UPS PowerValue 11LI Pro 2000 VA
  • Long Description:
    VI UPS PowerValue 11LI Pro 2000VA/1400W;230V;50/60Hz;pure sinewave;3 min

Circular Value

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    4NWD004620
  • RoHS Information:
    4NWD004322
  • SCIP:
    9ac61ad0-bce7-4de2-90ab-ae59d8741c58 Switzerland (CH)
  • Simplified SCIP:
    2fc58783-8e3b-4a59-995f-3879a910cf89 Germany (DE)
    30ef323e-1f51-4c56-b41f-31a6eb23ae9b France (FR)
    f635ff1c-31cb-4b8b-a8d0-1ed0b1fdc15d Netherlands (NL)
    6f9d26bd-428d-4070-9511-449f072469f1 Spain (ES)
    dd13423d-5b88-4702-8876-b7f3f031056a Netherlands (NL)
    0c2b9eda-ad0a-42b6-9d4b-be6e3475d17c Portugal (PT)
    03cc50bf-f9fe-4ead-8ac3-9240a96810fa Bulgaria (BG)
    7452218c-d31a-49c1-930e-1b5eb1166519 Sweden (SE)
    91d47e9f-b402-409f-9265-bf81b152b6a3 France (FR)
    ea7e4880-1cb9-4410-ae72-ec9477a1862f Poland (PL)
    52657760-8644-44f5-9716-ea46e38b3e7b Sweden (SE)
    c8ea79c1-efc7-4af6-bee8-c9b388caba31 Germany (DE)
    1732bf89-6bbb-4239-a1b2-c1f82dd18327 Germany (DE)
    438aa637-c8a8-44d6-ae34-6cb3daa18766 Poland (PL)
    436ade6c-b436-41d3-b670-a320e0967b15 Norway (NO)
    88f69724-41d7-49af-8394-90ca36955621 Finland (FI)
    649aa4d0-a639-4e86-afc3-218b7a4263da Netherlands (NL)
    3a691693-990e-41bb-b605-c5f564601da6 Germany (DE)
    ca6e3cb8-5d35-43d2-bdef-eee31d648820 Denmark (DK)
    784ca8b4-7926-4a9d-83b4-e64804f6d110 Croatia (HR)
    1cb37075-9aef-4462-b11c-99caaa82573e Czech Republic (CZ)
    c415c712-9a39-4239-955b-9b7b89aaa751 Poland (PL)
    72178fd6-7417-4881-a35f-a266b033de01 Netherlands (NL)
    d979c121-50a3-4e28-9e81-55da12eb7817 Netherlands (NL)
    12280d36-044a-4797-b89b-0c1b05bce20e Estonia (EE)
    00e54354-e8af-4378-9551-910dc36e4d3a Greece (GR)

Environmental

  • Ambient Air Temperature:
    Storage -15…+60 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    No declaration needed
  • SCIP:
    9ac61ad0-bce7-4de2-90ab-ae59d8741c58 Switzerland (CH)
  • Simplified SCIP:
    2fc58783-8e3b-4a59-995f-3879a910cf89 Germany (DE)
    30ef323e-1f51-4c56-b41f-31a6eb23ae9b France (FR)
    f635ff1c-31cb-4b8b-a8d0-1ed0b1fdc15d Netherlands (NL)
    6f9d26bd-428d-4070-9511-449f072469f1 Spain (ES)
    dd13423d-5b88-4702-8876-b7f3f031056a Netherlands (NL)
    0c2b9eda-ad0a-42b6-9d4b-be6e3475d17c Portugal (PT)
    03cc50bf-f9fe-4ead-8ac3-9240a96810fa Bulgaria (BG)
    7452218c-d31a-49c1-930e-1b5eb1166519 Sweden (SE)
    91d47e9f-b402-409f-9265-bf81b152b6a3 France (FR)
    ea7e4880-1cb9-4410-ae72-ec9477a1862f Poland (PL)
    52657760-8644-44f5-9716-ea46e38b3e7b Sweden (SE)
    c8ea79c1-efc7-4af6-bee8-c9b388caba31 Germany (DE)
    1732bf89-6bbb-4239-a1b2-c1f82dd18327 Germany (DE)
    438aa637-c8a8-44d6-ae34-6cb3daa18766 Poland (PL)
    436ade6c-b436-41d3-b670-a320e0967b15 Norway (NO)
    88f69724-41d7-49af-8394-90ca36955621 Finland (FI)
    649aa4d0-a639-4e86-afc3-218b7a4263da Netherlands (NL)
    3a691693-990e-41bb-b605-c5f564601da6 Germany (DE)
    ca6e3cb8-5d35-43d2-bdef-eee31d648820 Denmark (DK)
    784ca8b4-7926-4a9d-83b4-e64804f6d110 Croatia (HR)
    1cb37075-9aef-4462-b11c-99caaa82573e Czech Republic (CZ)
    c415c712-9a39-4239-955b-9b7b89aaa751 Poland (PL)
    72178fd6-7417-4881-a35f-a266b033de01 Netherlands (NL)
    d979c121-50a3-4e28-9e81-55da12eb7817 Netherlands (NL)
    12280d36-044a-4797-b89b-0c1b05bce20e Estonia (EE)
    00e54354-e8af-4378-9551-910dc36e4d3a Greece (GR)

Technical

  • Input Voltage (Uin):
    230 V
  • Input Voltage Type:
    AC
  • Rated Frequency (f):
    Primary 50 Hz
    Primary 60 Hz
    Secondary 50 Hz
    Secondary 60 Hz
  • Apparent Power Output:
    2000 V·A
  • Rated Output Power:
    1200 W
  • Communication Interface:
    USB, RS-232
  • Number of Phases:
    Primary - 1
    Secondary - 1
  • Number of Outputs:
    C13 Connection 6
  • Connection Type:
    IEC C14
  • Display Type:
    LCD
  • Options Provided:
    Auto shut down function
  • Battery Chemical Composition:
    Lead-Acid
  • Battery Type:
    Portable
  • Battery Weight:
    2.83 kg
  • Number of Batteries:
    2

Dimensions

  • Product Net Width:
    146 mm
  • Product Net Height:
    205 mm
  • Product Net Depth / Length:
    395 mm
  • Product Net Weight:
    11.9 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    236 mm
  • Package Level 1 Height:
    297 mm
  • Package Level 1 Depth / Length:
    496 mm
  • Package Level 1 Gross Weight:
    14.2 kg
  • Package Level 1 EAN:
    7640169262692

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044000
  • E-Number (Finland):
    8408633
  • Country of Origin:
    China (CN)

Certificates and Declarations

Popular Downloads

Classifications

  • ETIM 7:
    EC000382 - UPS
  • ETIM 8:
    EC000382 - UPS
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85044000
  • eClass:
    V11.1 : 27040690
  • Object Classification Code:
    G
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links