You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UPS PowerValue 11RT G2 2 kVA B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

UPS PowerValue 11RT G2 2 kVA B

General Information

  • Extended Product Type:
    UPS PowerValue 11RT G2 2 kVA B
  • Product ID:
    4NWP100201R0001
  • EAN:
    7640169263033
  • Catalog Description:
    UPS PowerValue 11RT G2 2kVA B
  • Long Description:
    VFI UPS PowerValue 11 RT 2000VA/2000W ; 230V; 50/60Hz; 4 min

Circular Value

Environmental

  • Ambient Air Temperature:
    Storage -15…+60 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical

  • Input Voltage (Uin):
    208 V
    220 V
    230 V
    240 V
  • Input Voltage Type:
    AC
  • Rated Frequency (f):
    Primary 50 Hz
    Primary 60 Hz
    Secondary 50 Hz
    Secondary 60 Hz
  • Apparent Power Output:
    2000 V·A
  • Rated Output Power:
    2000 W
  • Communication Interface:
    USB
    RS-232
  • Number of Phases:
    Primary - 1
    Secondary - 1
  • Number of Outputs:
    C13 Connection 8
  • Connection Type:
    IEC C20
  • Display Type:
    LCD
  • Options Provided:
    Auto shut down function
    Potential free switch contact
    Network-management
  • Battery Chemical Composition:
    Lead-Acid
  • Battery Type:
    Portable
  • Battery Weight:
    2.5 kg
  • Number of Batteries:
    4

Dimensions

  • Product Net Width:
    438 mm
  • Product Net Height:
    86 mm
  • Product Net Depth / Length:
    427 mm
  • Product Net Weight:
    19.1 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    500 mm
  • Package Level 1 Height:
    180 mm
  • Package Level 1 Depth / Length:
    560 mm
  • Package Level 1 Gross Weight:
    21.1 kg
  • Package Level 1 EAN:
    7640169263033

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044000
  • E-Number (Finland):
    8408637
  • Country of Origin:
    China (CN)

Certificates and Declarations

Popular Downloads

Classifications

  • ETIM 7:
    EC000382 - UPS
  • ETIM 8:
    EC000382 - UPS
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85044000
  • eClass:
    V11.1 : 27040690
  • Object Classification Code:
    G
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links