Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: External battery module 11RT G2 2 kVA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

External battery module 11RT G2 2 kVA

General Information

  • Extended Product Type:
    External battery module 11RT G2 2 kVA
  • Product ID:
    4NWP100204R0001
  • EAN:
    7640169263149
  • Catalog Description:
    External battery module 11RT G2 2 kVA
  • Long Description:
    External battery enclosure; PowerValue 11 RT G2 2kVA; 6x9.4 Ah 12V battery

Additional Information

  • Accessory Type:
    Battery/accumulator
  • Battery Chemical Composition:
    Lead-Acid
  • Battery Type:
    Portable
  • Battery Weight:
    2.5 kg
  • CN8:
    85044000
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044000
  • Declaration of Conformity - CE:
    4NWD005356
  • E-Number (Finland):
    8408639
  • EAN:
    7640169263149
  • ETIM 6:
    EC002850 - Accessories for UPS
  • ETIM 7:
    EC002850 - Accessories for UPS
  • ETIM 8:
    EC002850 - Accessories/spare parts for UPS
  • Invoice Description:
    External battery module 11RT G2 2 kVA
  • Minimum Order Quantity:
    1 piece
  • Number of Batteries:
    6
  • Object Classification Code:
    A
  • Package Level 1 Depth / Length:
    560 mm
  • Package Level 1 EAN:
    7640169263149
  • Package Level 1 Gross Weight:
    33.3 kg
  • Package Level 1 Height:
    180 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    500 mm
  • Product Main Type:
    PowerValue 11 RT G2 battery cabinets
  • Product Name:
    UPS
  • Product Net Depth / Length:
    427 mm
  • Product Net Height:
    86 mm
  • Product Net Weight:
    31.3 kg
  • Product Net Width:
    438 mm
  • REACH Declaration:
    4NWD005391
  • RoHS Date:
    0320
  • RoHS Information:
    4NWD005356
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Selling Unit of Measure:
    piece
  • Suitable For:
    UPS PowerValue 11 RT G2 2kVA B (all regional variants), UPS PowerValue 11 RT G2 2kVA S (all regional variants)
  • Suitable for Product Class:
    Single-Phase UPS
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds