Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: WebPro ModBus Card PowerValue

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

WebPro ModBus Card PowerValue

General Information

  • Extended Product Type:
    WebPro ModBus Card PowerValue
  • Product ID:
    4NWP100221R0001
  • EAN:
    7640169263804
  • Catalog Description:
    WebPro ModBus Card PowerValue
  • Long Description:
    ViewPower ModBus Card PowerValue

Technical

  • Suitable For:
    PowerValue 11RT G2 1-3 kVA (all versions)
  • Suitable for Product Class:
    Single-Phase UPS
  • Accessory Type:
    SNMP/web adapter

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Width:
    52 mm
  • Product Net Height:
    26 mm
  • Product Net Depth / Length:
    80 mm
  • Product Net Weight:
    0.1 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    132 mm
  • Package Level 1 Height:
    42 mm
  • Package Level 1 Depth / Length:
    168 mm
  • Package Level 1 Gross Weight:
    0.2 kg
  • Package Level 1 EAN:
    7640169263804

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85176200
  • E-Number (Finland):
    8408646
  • Country of Origin:
    China (CN)

Certificates and Declarations (Document Number)

Popular Downloads

  • Data Sheet, Technical Information:
    4NWD005392
  • Instructions and Manuals:
    4NWD005392
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658

Classifications

  • ETIM 7:
    EC002850 - Accessories for UPS
  • ETIM 8:
    EC002850 - Accessories/spare parts for UPS
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85049000
  • eClass:
    V11.1 : 27040692
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds