Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: Bypass PDU 16A PowerValue 11 RT

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

Bypass PDU 16A PowerValue 11 RT

General Information

  • Extended Product Type:
    Bypass PDU 16A PowerValue 11 RT
  • Product ID:
    4NWP101737R0001
  • ABB Type Designation:
    Bypass PDU 16A PowerValue 11 RT
  • EAN:
    7640169260773
  • Catalog Description:
    Bypass PDU 16A PowerValue 11 RT
  • Long Description:
    Manual service bypass with PDU for PowerValue 11RT 1-3 kVA

Categories

  • Products » UPS, Power Conditioning and Power Distribution » UPS » UPS accessories » External maintenance bypass

Additional Information

  • ABB Type Designation:
    Bypass PDU 16A PowerValue 11 RT
  • Accessory Type:
    Bypass
  • CN8:
    85044000
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85049000
  • Declaration of Conformity - CE:
    4NWD00342
  • E-Number (Finland):
    8408576
  • EAN:
    7640169260773
  • ETIM 6:
    EC002850 - Accessories for UPS
  • ETIM 7:
    EC002850 - Accessories for UPS
  • Environmental Information:
    No declaration needed
  • Instructions and Manuals:
    4NWD002985
  • Invoice Description:
    Bypass PDU 16A PowerValue 11 RT
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Object Classification Code:
    A
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    195 mm
  • Package Level 1 EAN:
    7640169260773
  • Package Level 1 Gross Weight:
    3.8 kg
  • Package Level 1 Height:
    170 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    460 mm
  • Product Main Type:
    External maintenance bypass
  • Product Name:
    UPS accessory
  • Product Net Depth / Length:
    88 mm
  • Product Net Height:
    78 mm
  • Product Net Weight:
    1.8 kg
  • Product Net Width:
    395 mm
  • Quote Only:
    No
  • RoHS Date:
    0516
  • RoHS Information:
    4NWD00342
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Selling Unit of Measure:
    piece
  • Suitable For:
    UPS PowerValue 11 RT 1kVA B
    UPS PowerValue 11 RT 1kVA S
    UPS PowerValue 11 RT 2kVA B
    UPS PowerValue 11 RT 2kVA S
    UPS PowerValue 11 RT 3kVA B
    UPS PowerValue 11 RT 3kVA S
  • Suitable for Product Class:
    Single-Phase UPS
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds