Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: Battery cabinet PowerScale 33 – 44 B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

Battery cabinet PowerScale 33 – 44 B

General Information

  • Extended Product Type:
    Battery cabinet PowerScale 33 – 44 B
  • Product ID:
    4NWP103674BC044
  • EAN:
    7640169261701
  • Catalog Description:
    Battery cabinet PowerScale 33 – 44 B
  • Long Description:
    External battery cabinet for PowerScale 33,includes 44x28Ah batteries plus battery links trays and shelves,includes connection cable,includes additional external fuse holder

Technical

  • Suitable For:
    UPS Powerscale 33 10kVA Cab.A w/o batt.
    UPS Powerscale 33 15kVA Cab.A w/o batt.
    UPS Powerscale 33 20kVA Cab.A w/o batt.
    UPS Powerscale 33 10kVA Cab.B w/o batt.
    UPS Powerscale 33 15kVA Cab.B w/o batt.
    UPS Powerscale 33 20kVA Cab.B w/o batt.
    UPS Powerscale 33 25kVA Cab.B w/o batt.
    UPS Powerscale 33 25kVA Cab.C w/o batt.
    UPS Powerscale 33 30kVA Cab.C w/o batt.
    UPS Powerscale 33 40kVA Cab.C w/o batt.
    UPS Powerscale 33 50kVA Cab.C w/o batt.
  • Suitable for Product Class:
    Three-Phase Standalone UPS
  • Accessory Type:
    Battery/accumulator
  • Battery Chemical Composition:
    Lead-Acid
  • Battery Type:
    Portable
  • Battery Weight:
    9.4 kg
  • Number of Batteries:
    44

Environmental

Dimensions

  • Product Net Width:
    490 mm
  • Product Net Height:
    1400 mm
  • Product Net Depth / Length:
    940 mm
  • Product Net Weight:
    573 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    660 mm
  • Package Level 1 Height:
    1630 mm
  • Package Level 1 Depth / Length:
    1030 mm
  • Package Level 1 Gross Weight:
    578 kg
  • Package Level 1 EAN:
    7640169261701

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85072000
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

  • Data Sheet, Technical Information:
    4NWD003515
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658

Classifications

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85049000
  • Object Classification Code:
    G
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds