Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ATS-16A PowerValue

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ATS-16A PowerValue

General Information

  • Extended Product Type:
    ATS-16A PowerValue
  • Product ID:
    4NWP104041R0001
  • EAN:
    7640169262197
  • Catalog Description:
    ATS-16A PowerValue
  • Long Description:
    Automatic transfer switch for PowerValue 11RT 1-3 kVA (B/S); max 16A

Categories

  • Products » UPS, Power Conditioning and Power Distribution » UPS » UPS accessories » ATS

Additional Information

  • Accessory Type:
    Other
  • CN8:
    85049000
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85049000
  • Data Sheet, Technical Information:
    4NWD003885
  • Declaration of Conformity - CE:
    4NWD003871
  • EAN:
    7640169262197
  • ETIM 6:
    EC002850 - Accessories for UPS
  • ETIM 7:
    EC002850 - Accessories for UPS
  • Environmental Information:
    No declaration needed
  • Instructions and Manuals:
    4NWD003885
  • Invoice Description:
    ATS-16A PowerValue
  • Minimum Order Quantity:
    1 piece
  • Object Classification Code:
    A
  • Package Level 1 Depth / Length:
    425 mm
  • Package Level 1 EAN:
    7640169262197
  • Package Level 1 Gross Weight:
    8.0 kg
  • Package Level 1 Height:
    184 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    585 mm
  • Product Main Type:
    ATS
  • Product Name:
    UPS accessory
  • Product Net Depth / Length:
    315 mm
  • Product Net Height:
    43 mm
  • Product Net Weight:
    4.8 kg
  • Product Net Width:
    430 mm
  • RoHS Date:
    0318
  • RoHS Information:
    4NWD003871
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Selling Unit of Measure:
    piece
  • Suitable For:
    UPS PowerValue 11 RT 1kVA B
    UPS PowerValue 11 RT 1kVA S
    UPS PowerValue 11 RT 2kVA B
    UPS PowerValue 11 RT 2kVA S
    UPS PowerValue 11 RT 3kVA B
    UPS PowerValue 11 RT 3kVA S
  • Suitable for Product Class:
    Single-Phase UPS
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds